The store will not work correctly when cookies are disabled.
Location Turkey
  • English
  • Turkish
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • About us
    Account
    • Home
    • Catalog
    • Building manage­ment system KNX
    • Sensors
    • Motion and pres­ence detectors
    • TXD503
    EAN
    3250612256327
    Packaging
    1 Piece
    • Motion and pres­ence detectors
    • Ceiling detectors
    • See more

    Presence/motion detector KNX 360° flush-mounted detection Ø10m TXD503

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Presence/motion detector KNX 360° flush-mounted detection Ø10m

    TXD503

    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Technical properties

    Detec­tion
    • Detec­tion angle
      360 - 360
    • Type of sensor
      Move­ment detector, Pres­ence detector
    • Detec­tion angle hori­zontal
      360 - 360
    Settings
    • Minimal duty cycle
      5 s
    Dimen­sions
    • Install­a­tion height
      2.50 - 2.50 m
    Mater­ials
    • RAL code
      9010
    • Material
      Plastic, Ther­mo­plastic
    • Surface finish
      Glossy
    Equip­ment
    • Substa­tion input
      No
    Install­a­tion, mounting
    • Mounting on
      Flush mounting
    • Ceiling mounting possible
      Yes
    Reach distance
    • Max. trans­mis­sion range front­ally
      5 m
    • Max. trans­mis­sion range side­ways
      10 m

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes

    Certifications and documents

    PEP - Motion detector 90-180° 3-wire/2300W IP55 Signal White (English)
    PDF
    4,62 MB
    REACH declaration TXD503
    PDF
    RoHS report TXD503
    PDF

    Downloads

    • Image TXD503  | Hager

      Product Image TXD503

    • Product datasheet

      Image Hager Product data sheet TXD503  | Hager

      Hager Product data sheet TXD503

      Presence/motion detector KNX 360° flush-mounted detection Ø10m

      PDF
    • Installation manual

      Image Installation manual en-GB, it-IT 2022-06-13  | Hager

      Installation manual en-GB, it-IT 2022-06-13

      PDF
      1,15 MB
    • KNX product database

      Image ETS database for TXC513, TXC515, TXC518, TXD501, TXD503 and TXD505  | Hager

      ETS database for TXC513, TXC515, TXC518, TXD501, TXD503 and TXD505

      KNX product database da-DK, en-GB, es-ES, fr-FR, de-DE, it-IT, nl-NL, nn-NO, pt-PT, sv-SE 2020-01-01

      KNXPROD
      271,81 kB
    • Application Guide

      Image Application description EASY for KNX Presence/motion detector TXD50x-TXC51x_6LE009101A (EN, 2022-09)  | Hager

      Application description EASY for KNX Presence/motion detector TXD50x-TXC51x_6LE009101A (EN, 2022-09)

      Application Guide en-GB 2022-11-21

      PDF
      2,82 MB
      Image Application description ETS for KNX Presence/motion detector TXD50x-TXC51x_6LE009097A (EN, 2022-09)  | Hager

      Application description ETS for KNX Presence/motion detector TXD50x-TXC51x_6LE009097A (EN, 2022-09)

      Application Guide en-GB 2022-09-28

      PDF
      2,86 MB
    • Declaration of conformity

      Image Declaration of conformity International 2024-01-18  | Hager

      Declaration of conformity International 2024-01-18

      PDF
      110,95 kB
      Image EU Declaration of Conformity  | Hager

      EU Declaration of Conformity

      Declaration of conformity en-GB 2026-04-27

      PDF
      405,26 kB
    More documentation

    Discover more of this product range

      5
    • 1
      TXC513 - Presence/motion detector KNX 360° surface mounted detection Ø20m
      TXC513
      Presence/motion detector KNX 360° surface mounted detection Ø20m
    • 2
      TXD505 - Motion detector corridor KNX 360° flush-mounted detection 5x20m
      TXD505
      Motion detector corridor KNX 360° flush-mounted detection 5x20m
    • 3
      TXC518 - Motion detector highbay KNX 360° surface mounted detection height 8m
      TXC518
      Motion detector highbay KNX 360° surface mounted detection height 8m
    • 4
      TXD501 - Presence/motion detector KNX 360° flush-mounted detection Ø10m
      TXD501
      Presence/motion detector KNX 360° flush-mounted detection Ø10m
    • 5
      TXC515 - Motion detector KNX corridor 360° surface mounted detection 5x20m
      TXC515
      Motion detector KNX corridor 360° surface mounted detection 5x20m

    Products and solutions

    • Products catalogue
    • Distri­bu­tion systems
    • Switches and protective devices
    • DIN rail-­mounted devices
    • Cable routing and room connec­tion systems
    • Switch ranges - design
    • Switch ranges - func­tion
    • Building manage­ment system KNX
    • Motion and pres­ence detectors and klik
       
       
       
       
       

    Contact and support

    • Find our closest partner
    • Contact us
    • FAQs
    • Learning
    • Documentation
    • News

     

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

    • >
    • Cookies
    • Privacy
    • Hager Group
    • Report a vulnerability