The store will not work correctly in the case when cookies are disabled.
  • en
  • tr
Turkey
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Solutions
  • Inspiration and knowledge
  • Support
  • About us
Account
  • Home
  • Catalog
  • Switch ranges - func­tion
  • Socket outlets
  • Socket outlets SCHUKO
  • 941952502
  • Switch ranges - func­tion

SCHUKO sock. outl., enh. cont. prot., screw term, Int. module inserts, pw matt 941952502

EAN
4011334240587
Packaging
10 Pieces

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in

SCHUKO sock. outl., enh. cont. prot., screw term, Int. module inserts, pw matt

941952502

  • Accessories
  • Technical properties
  • Environmental value
  • Documentations
  • More products
Download the data sheet

Complete your system

Must-have accessories

Previous
Previous
9191501
9191501
Contact protection box 2gang, Integro module inserts, grey
Add to a list
Add to a list
9191502
9191502
Contact protection box 2gang, Integro module inserts, grey
Add to a list
Add to a list
91820
91820
Contact protection box Ø 45 mm, Integro module inserts, grey
Add to a list
Add to a list
91933
91933
Contact protection box 3gang, Integro module inserts, grey
Add to a list
Add to a list
918282595
918282595
Integro Flow-Frame 1-Gang with Hinged Cover, Imprint IP44, Anthracite Matt
Add to a list
Add to a list
91883
91883
Contact protection box Ø 49 mm, deep, Integro module inserts, grey
Add to a list
Add to a list

Optional accessories

  • Accessor­ies/s­pare parts for domestic switching devices 1 products available

Complete your system

  • Accessor­ies/s­pare parts for domestic switching devices
  • 91853

    SEALING Integro IP44, black

    0.00 €  / *

Technical properties

Voltage
  • Rated voltage
    250 V
Elec­tric current
  • Rated current
    16 A
Frequency
  • Frequency
    50 - 50 Hz
Mater­ials
  • Colour
    Polar white
  • RAL code
    9010
  • Surface finish
    Matt
  • Material
    Ther­mo­plastic
  • Treat­ment
    Untreated
Dimen­sions
  • Height
    55.50 mm
  • Width
    55.50 mm
  • Number of units
    1
  • Built-in depth flush-­mounted boxes
    32 mm
Install­a­tion, mounting
  • Mounting on
    Flush mounting
Connectivity
  • Type of connec­tion
    Screw terminal
  • Mounting type
    Built in install­a­tion, Screw mounting
Equip­ment
  • Connect­or/plug type socket outlet
    SCHUKO
  • Rotated central insert
    No
  • With hinged lid
    No
  • With round protective earth pin
    No
  • With signal lamp
    No
  • With lock
    No
Accessories
  • Has labelling field
    No
Capa­city
  • Number of modules
    1
Safety
  • With enhanced contact protec­tion
    Yes
  • Impact resist­ance IK
    IK05
  • Ingress Protec­tion (IP) class
    IP20
Func­tions
  • With orient­a­tion lighting
    No
  • With func­tion lighting
    No

Environmental value

We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

RoHS conform Yes
Halogen free Yes

Certifications and documents

Socket-outlet 2-gang Wago plug/clamp technique C-Profile in traffic white
PDF
48,73 MB
Hager REACH declaration 941952502
PDF
Hager RoHS report 941952502
PDF

Downloads

  • Image 941952502  | Hager

    Product Image 941952502

  • Product datasheet

    Image Hager Product data sheet 941952502  | Hager

    Hager Product data sheet 941952502

    SCHUKO sock. outl., enh. cont. prot., screw term, Int. module inserts, pw matt

    PDF
  • Declaration of conformity

    Image Declaration  | Hager

    Declaration

    Declaration of conformity International 2022-11-04

    PDF
    160,38 kB
    Image UKCA-Declaration of conformity  | Hager

    UKCA-Declaration of conformity

    76_02_12_2021

    PDF
    226,58 kB
More documentation

Discover more of this product range

    5
  • 1
    47661909 - 3gang SCHUKO soc. out. cover plate, S.1, p. white, matt, plastic
    47661909
    3gang SCHUKO soc. out. cover plate, S.1, p. white, matt, plastic
  • 2
    41091606 - SCHUKO soc.out. LED orient.,enhncd contact prot.,screw-in lift ,B3/7,ant.,lacq
    41091606
    SCHUKO soc.out. LED orient., enhncd contact prot., screw-in lift , B3/7, ant., lacq
  • 3
    41091404 - SCHUKO soc.out. LEDorient.,enhncd contact prot.,screw-in lift term.,B.7,al.lacq.
    41091404
    SCHUKO soc.out. LEDorient., enhncd contact prot., screw-in lift term., B.7, al.lacq.
  • 4
    41091909 - SCHUKO soc.out. LEDorient.,enhncd contact prot.,screw-in lift term.,S.1/B.3/7,wh
    41091909
    SCHUKO soc.out. LEDorient., enhncd contact prot., screw-in lift term., S.1/B.3/7, wh
  • 5
    41098989 - SCHUKO soc.out. LEDorient.,enhncd contact prot.,screw-in lift term.,S.1/B.3/7,wh
    41098989
    SCHUKO soc.out. LEDorient., enhncd contact prot., screw-in lift term., S.1/B.3/7, wh

Products and solutions

  • Products catalogue
  • Distri­bu­tion systems
  • Switches and protective devices
  • DIN rail-­mounted devices
  • Cable routing and room connec­tion systems
  • Switch ranges - design
  • Switch ranges - func­tion
  • Building manage­ment system KNX
  • Motion and pres­ence detectors and klik
     
     
     
     
     

Contact and support

  • Find our closest partner
  • Contact us
  • FAQs
  • Learning
  • Documentation
  • News

 

Who we are

We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

More about us

Follow us!

  • >
  • Cookies
  • Privacy
  • Hager Group
  • Report a vulnerability