The store will not work correctly when cookies are disabled.
Location Turkey
  • English
  • Turkish
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • About us
    Account
    • Home
    • Catalog
    • 936752518
    EAN
    4011334286011
    Packaging
    10 Pieces

    Ser p-b, 2 NO cont com inp term, Integro - Design Flow/Pure, chr gl, galv 936752518

    Phase out product: please contact your electrical wholesaler for availability

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Ser p-b, 2 NO cont com inp term, Integro - Design Flow/Pure, chr gl, galv

    936752518

    • Accessories
    • Technical properties
    • Environmental value
    • Documentations
    Download the data sheet

    Complete your system

    Must-have accessories

    See All (10)
    Previous
    Previous
    9191501
    9191501
    Contact protection box 2gang, Integro module inserts, grey
    Add to a list
    Add to a list
    9191502
    9191502
    Contact protection box 2gang, Integro module inserts, grey
    Add to a list
    Add to a list
    91820
    91820
    Contact protection box Ø 45 mm, Integro module inserts, grey
    Add to a list
    Add to a list
    91933
    91933
    Contact protection box 3gang, Integro module inserts, grey
    Add to a list
    Add to a list
    91883
    91883
    Contact protection box Ø 49 mm, deep, Integro module inserts, grey
    Add to a list
    Add to a list
    9182001
    9182001
    Contact protection box Ø 45 mm, flat, Integro module inserts, grey
    Add to a list
    Add to a list

    Accessories mandatory

    • 9191501

      Contact protection box 2gang, Integro module inserts, grey

      €0.00  / *
    • 9191502

      Contact protection box 2gang, Integro module inserts, grey

      €0.00  / *
    • 91820

      Contact protection box Ø 45 mm, Integro module inserts, grey

      €0.00  / *
    • 91933

      Contact protection box 3gang, Integro module inserts, grey

      €0.00  / *
    • 91883

      Contact protection box Ø 49 mm, deep, Integro module inserts, grey

      €0.00  / *
    • 9182001

      Contact protection box Ø 45 mm, flat, Integro module inserts, grey

      €0.00  / *
    • 9191101

      Contact protection box 2gang vertical, deep, Integro module inserts, grey

      €0.00  / *
    • 9191201

      Contact protection box 2gang horizontal, deep, Integro module inserts, grey

      €0.00  / *
    • 9182002

      Contact protection box Ø 45 mm, Integro module inserts, grey

      €0.00  / *
    • 9191102

      Contact protection box 2gang vertical, deep, Integro module inserts, grey

      €0.00  / *

    Technical properties

    Elec­tric current
    • Momentary contact current
      10 A
    Voltage
    • Rated voltage
      250 V
    Archi­tec­ture
    • Control/­op­er­a­tion element
      Double push button
    • Number of poles
      2
    Mater­ials
    • Colour
      Chrome
    • Surface finish
      Glossy
    • Material
      Ther­mo­plastic
    • Treat­ment
      Chrome plated, Coated
    • Trans­parent
      No
    Dimen­sions
    • Height
      55.50 mm
    • Width
      55.50 mm
    • Depth
      25 mm
    • Built-in depth
      10 mm
    • Built-in depth flush-­mounted boxes
      13 mm
    Controls and indic­ators
    • Number of buttons
      2
    • Type of push button
      Series push button
    • With feed­back signal contact
      No
    Safety
    • Ingress Protec­tion (IP) class
      IP20
    • Impact resist­ance IK
      IK05
    Accessories
    • Has labelling field
      No

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes

    Certifications and documents

    REACH declaration 936752518
    PDF
    RoHS report 936752518
    PDF

    Downloads

    • Image 936752518  | Hager

      Product Image 936752518

    • Product datasheet

      Image Hager Product data sheet 936752518  | Hager

      Hager Product data sheet 936752518

      Ser p-b, 2 NO cont com inp term, Integro - Design Flow/Pure, chr gl, galv

      PDF
    • Declaration of conformity

      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2021-12-17

      PDF
      273,46 kB
      Image Declaration of conformity International 2021-11-19  | Hager

      Declaration of conformity International 2021-11-19

      Declaration of conformity International 2021-12-13

      PDF
      269,32 kB
    More documentation

    Products and solutions

    • Products catalogue
    • Distri­bu­tion systems
    • Switches and protective devices
    • DIN rail-­mounted devices
    • Cable routing and room connec­tion systems
    • Switch ranges - design
    • Switch ranges - func­tion
    • Building manage­ment system KNX
    • Motion and pres­ence detectors and klik
       
       
       
       
       

    Contact and support

    • Find our closest partner
    • Contact us
    • FAQs
    • Learning
    • Documentation
    • News

     

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

    • >
    • Cookies
    • Privacy
    • Hager Group
    • Report a vulnerability