The store will not work correctly when cookies are disabled.
Location Turkey
  • English
  • Turkish
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • About us
    Account
    • Home
    • Catalog
    • Switch ranges - design
    • Berker Integro
    • Light control - Berker Integro
    • 928912505
    EAN
    4011334265191
    Packaging
    10 Pieces
    • Light control - Berker Integro

    Rotary Potentiometer 1-10V with Setting Knob/Frame, Soft Lock, Anthracite Matt 928912505

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Rotary Potentiometer 1-10V with Setting Knob/Frame, Soft Lock, Anthracite Matt

    928912505

    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Technical properties

    Voltage
    • Oper­ating voltage
      230 - 230 V
    Frequency
    • Frequency
      50 - 60 Hz
    Connectivity
    • Dimming DALI
      No
    Dimen­sions
    • Diameter axis
      4 mm
    • Built-in depth
      22 mm
    • Height
      59.50 mm
    • Width
      59.50 mm
    • Depth
      58 mm
    Elec­tric current
    • Control current
      50 - 50 mA
    • Switching current
      6 A
    Mater­ials
    • Colour
      Anthra­cite
    • RAL code
      7016
      7021
    Texts
    • Lighting
      E.g. for fluor­es­cent lamps and LV halogen lamps
    • Type of connec­tion
      With screw terminals
    • Fuse
      Short-­cir­cuit and over­load-­proof (fine-wire fuse), With spare fuse
    • Related Systems
      integro

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes

    Certifications and documents

    REACH declaration 928912505
    PDF
    RoHS report 928912505
    PDF

    Downloads

    • Image 928912505  | Hager

      Product Image 928912505

    • Product datasheet

      Image Hager Product data sheet 928912505  | Hager

      Hager Product data sheet 928912505

      Rotary Potentiometer 1-10V with Setting Knob/Frame, Soft Lock, Anthracite Matt

      PDF
    • Installation manual

      Image Manual for 289110-289610-92891xx - Rotary potentiometer (EN, 2012-06)  | Hager

      Manual for 289110-289610-92891xx - Rotary potentiometer (EN, 2012-06)

      Installation manual en-GB 2020-01-01

      PDF
      373,59 kB
    • Declaration of conformity

      Image Declaration of Conformity  | Hager

      Declaration of Conformity

      Declaration of conformity International 2021-06-11

      PDF
      289,67 kB
      Image Declaration of Conformity  | Hager

      Declaration of Conformity

      Declaration of conformity International 2021-06-11

      PDF
      291,54 kB
    More documentation

    Discover more of this product range

      5
    • 1
      936562501 - Change-over switch, Integro - Design Flow/Pure, brown matt
      936562501
      Change-over switch, Integro - Design Flow/Pure, brown matt
    • 2
      936562510 - Change-over switch, Integro - Design Flow/Pure, black glossy
      936562510
      Change-over switch, Integro - Design Flow/Pure, black glossy
    • 3
      936712505 - Push-button, NO contact, screw terminals, Integro - Design Flow/Pure, anth m
      936712505
      Push-button, NO contact, screw terminals, Integro - Design Flow/Pure, anth m
    • 4
      937722505 - Control push-button, NO contact, red lens, Integro - Design Flow/Pure, anth m
      937722505
      Control push-button, NO contact, red lens, Integro - Design Flow/Pure, anth m
    • 5
      937622535 - Ctrl on/off sw 2p impr "0", 12 V, Ctrl LED, Integro - Design Flow/Pure, anth m
      937622535
      Ctrl on/off sw 2p impr "0", 12 V, Ctrl LED, Integro - Design Flow/Pure, anth m

    Products and solutions

    • Products catalogue
    • Distri­bu­tion systems
    • Switches and protective devices
    • DIN rail-­mounted devices
    • Cable routing and room connec­tion systems
    • Switch ranges - design
    • Switch ranges - func­tion
    • Building manage­ment system KNX
    • Motion and pres­ence detectors and klik
       
       
       
       
       

    Contact and support

    • Find our closest partner
    • Contact us
    • FAQs
    • Learning
    • Documentation
    • News

     

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

    • >
    • Cookies
    • Privacy
    • Hager Group
    • Report a vulnerability