The store will not work correctly when cookies are disabled.
Location Turkey
  • English
  • Turkish
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • About us
    Account
    • Home
    • Catalog
    • 85741173
    EAN
    4011334375203
    Packaging
    1 Piece

    Blind time switch, display, K.5, stainless steel matt, lacq. 85741173

    Phase out product: please contact your electrical wholesaler for availability

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Blind time switch, display, K.5, stainless steel matt, lacq.

    85741173

    • Accessories
    • Technical properties
    • Environmental value
    • Documentations
    Download the data sheet

    Complete your system

    Must-have accessories

    Previous
    Previous
    85221100
    85221100
    Blind insert comf, electronics
    Add to a list
    Add to a list

    Technical properties

    Voltage
    • Nominal voltage
      12 - 12 V
    Use condi­tions
    • Oper­ating temper­ature
      -5 - 45 °C
    Power
    • Maximum switching power
      0

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes

    Certifications and documents

    REACH declaration 85741173
    PDF
    RoHS report 85741173
    PDF

    Downloads

    • Image 85741173  | Hager

      Product Image 85741173

    • Product datasheet

      Image Hager Product data sheet 85741173  | Hager

      Hager Product data sheet 85741173

      Blind time switch, display, K.5, stainless steel matt, lacq.

      PDF
    • Installation manual

      Image Installation manual en-GB 2022-05-23  | Hager

      Installation manual en-GB 2022-05-23

      PDF
      1,62 MB
    • Declaration of conformity

      Image Declaration of Conformity  | Hager

      Declaration of Conformity

      Declaration of conformity International 2021-02-15

      PDF
      1,00 MB
      Image Declaration of Conformity  | Hager

      Declaration of Conformity

      Declaration of conformity International 2021-02-15

      PDF
      1023,58 kB
    More documentation

    Products and solutions

    • Products catalogue
    • Distri­bu­tion systems
    • Switches and protective devices
    • DIN rail-­mounted devices
    • Cable routing and room connec­tion systems
    • Switch ranges - design
    • Switch ranges - func­tion
    • Building manage­ment system KNX
    • Motion and pres­ence detectors and klik
       
       
       
       
       

    Contact and support

    • Find our closest partner
    • Contact us
    • FAQs
    • Learning
    • Documentation
    • News

     

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

    • >
    • Cookies
    • Privacy
    • Hager Group
    • Report a vulnerability