The store will not work correctly in the case when cookies are disabled.
  • en
  • tr
Turkey
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Solutions
  • Inspiration and knowledge
  • Support
  • About us
Account
  • Home
  • Catalog
  • Building manage­ment system KNX
  • Sensors
  • Motion and pres­ence detectors
  • 80262260
  • Building manage­ment system KNX

R.x KNX (TP+EASY) Movement detector module 2,20m 80262260

EAN
3250617154574
Packaging
1 Piece

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in

R.x KNX (TP+EASY) Movement detector module 2,20m

80262260

  • Technical properties
  • Environmental value
  • Documentations
  • More products
Download the data sheet

Technical properties

Dimen­sions
  • Recom­mended install­a­tion height
    2.20 - 2.20 m
Settings
  • Supported config­ur­a­tion mode
    ETS, easy
  • Minimal duty cycle
    10 s
Func­tions
  • Maximal duty cycle
    30 min
Connectivity
  • With bus system KNX radio
    No
Voltage
  • Oper­ating voltage over bus
    21 - 32 V
Scope of delivery
  • Bus connec­tion included
    Yes
Elec­tric current
  • Bus current consump­tion data transfer
    10 mA
Lighting
  • Response bright­ness adjustable
    5 - 1,000 lx
Detec­tion
  • Detec­tion angle adjustable
    45 - 90 °
  • Detec­tion angle hori­zontal
    90 - 180
Use condi­tions
  • Oper­ating temper­ature
    -5 - 45 °C
Mater­ials
  • Material
    Metal, Plastic
Texts
  • Push button
    With button for auto­mat­ic/per­manent ON/per­manent OFF
  • Oper­ating mode
    With 3 oper­ating modes: auto­mat­ic/per­manent ON/per­manent OFF
  • Func­tion
    Pres­ence simu­la­tion, With party func­tion
  • Install­a­tion mode
    With spreader claws, With dismant­ling protec­tion

Environmental value

We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

RoHS conform Yes

Certifications and documents

Motion detector 90-180° 3-wire/2300W IP55 Signal White
PDF
4,62 MB
Hager REACH declaration 80262260
PDF
Hager RoHS report 80262260
PDF

Downloads

  • Image 80262260  | Hager

    Product Image 80262260

  • Product datasheet

    Image Hager Product data sheet 80262260  | Hager

    Hager Product data sheet 80262260

    R.x KNX (TP+EASY) Movement detector module 2,20m

    PDF
  • Installation manual

    Image Installation manual en-GB, tr-TR 2021-10-04  | Hager

    Installation manual en-GB, tr-TR 2021-10-04

    PDF
    1,28 MB
  • KNX product database

    Image ETS4-ETS5 (vers. 1.1) - KNX Database for KNX Motion detector with BCU  | Hager

    ETS4-ETS5 (vers. 1.1) - KNX Database for KNX Motion detector with BCU

    KNX product database International 2020-01-01

    KNXPROD
    254,40 kB
    Image ETS Database for 80262xxx  | Hager

    ETS Database for 80262xxx

    KNX product database en-GB, es-ES, fr-FR, de-DE, it-IT, nl-NL, nn-NO, pl-PL, pt-PT, sv-SE 2023-08-25

    KNXPROD
    254,40 kB
  • Application Guide

    Image Application description ETS for 802621xx-802622xx - Motion detector with bus coupling unit (EN, 2016-08), easy link  | Hager

    Application description ETS for 802621xx-802622xx - Motion detector with bus coupling unit (EN, 2016-08), easy link

    Application Guide en-GB, pl-PL 2016-08-04

    PDF
    2,34 MB
    Image Application description ETS for KNX Motion detector (EN, 2016-02)  | Hager

    Application description ETS for KNX Motion detector (EN, 2016-02)

    Application Guide International 2016-02-09

    PDF
    2,90 MB
    Image Application description ETS for KNX Motion detector (TR, 2016-02)  | Hager

    Application description ETS for KNX Motion detector (TR, 2016-02)

    Application Guide tr-TR 2016-02-19

    PDF
    4,39 MB
  • Declaration of conformity

    Image Declaration of Conformity  | Hager

    Declaration of Conformity

    Declaration of conformity International 2021-07-30

    PDF
    257,09 kB
More documentation

Discover more of this product range

    5
  • 1
    TXC515 - Motion detector KNX corridor 360° surface mounted detection 5x20m
    TXC515
    Motion detector KNX corridor 360° surface mounted detection 5x20m
  • 2
    TXD505 - Motion detector corridor KNX 360° flush-mounted detection 5x20m
    TXD505
    Motion detector corridor KNX 360° flush-mounted detection 5x20m
  • 3
    80262160 - R.x KNX (TP+EASY) Movement detector module 1,10m
    80262160
    R.x KNX (TP+EASY) Movement detector module 1, 10m
  • 4
    TXD503 - Presence/motion detector KNX 360° flush-mounted detection Ø10m
    TXD503
    Presence/motion detector KNX 360° flush-mounted detection Ø10m
  • 5
    TXC518 - Motion detector highbay KNX 360° surface mounted detection height 8m
    TXC518
    Motion detector highbay KNX 360° surface mounted detection height 8m

Products and solutions

  • Products catalogue
  • Distri­bu­tion systems
  • Switches and protective devices
  • DIN rail-­mounted devices
  • Cable routing and room connec­tion systems
  • Switch ranges - design
  • Switch ranges - func­tion
  • Building manage­ment system KNX
  • Motion and pres­ence detectors and klik
     
     
     
     
     

Contact and support

  • Find our closest partner
  • Contact us
  • FAQs
  • Learning
  • Documentation
  • News

 

Who we are

We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

More about us

Follow us!

  • >
  • Cookies
  • Privacy
  • Hager Group
  • Report a vulnerability