The store will not work correctly when cookies are disabled.
Location Turkey
  • English
  • Turkish
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • About us
    Account
    • Home
    • Catalog
    • Building manage­ment system KNX
    • Sensors
    • Push button sensors B.IQ
    • 75663593
    EAN
    4011334257264
    Packaging
    1 Piece
    Data Act Notice
    • Push button sensors B.IQ

    B.IQ push-b. 3gang thermostat, display, KNX - B.IQ, stainl. steel metal brushed 75663593

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    B.IQ push-b. 3gang thermostat, display, KNX - B.IQ, stainl. steel metal brushed

    75663593

    • Accessories
    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Complete your system

    Must-have accessories

    Previous
    Previous
    75040001
    75040001
    Bus coupling unit flush-mtd, KNX
    Add to a list
    Add to a list

    Compatible products

    • Referenced by 1 products available

    Referenced by

    • 75040001

      Bus coupling unit flush-mtd, KNX

      €0.00  / *

    Technical properties

    Install­a­tion, mounting
    • Mounting on
      Flush mounting
    Use condi­tions
    • Oper­ating temper­ature
      -5 - 45 °C
    Func­tions
    • With room temper­ature controller
      Yes
    Dimen­sions
    • Height
      119.60 mm
    • Width
      88.50 mm
    • Depth
      16.65 mm
    Equip­ment
    • Number of actu­ation points
      8
    Controls and indic­ators
    • With LED indic­a­tion
      Yes
    Mater­ials
    • Colour
      Stain­less steel
    • RAL code
      9022
    • Material
      Metal, Stain­less steel
    • Surface finish
      Matt
    Accessories
    • Has labelling field
      No
    Screen
    • With display
      Yes
    Texts
    • Func­tion
      For switch, push-but­ton, dimmer, blind and ther­mo­stat func­tions, With valve protec­tion func­tion, Button help func­tion can be activ­ated
    • Oper­ating mode
      Controller oper­ating modes: comfort, standby, night and frost/heat protec­tion mode
    • Protec­tion
      With dismant­ling protec­tion
    • Temper­ature
      Temper­ature meas­ure­ment via internal Temper­ature sensor and/or external commu­nic­a­tion object (weighting ratio para­met­eris­able), Provi­sion of the internal temper­ature value via commu­nic­a­tion object
    Scope of delivery
    • Bus connec­tion included
      No
    Data act compli­ance
    • Is gener­ating data
      Yes
    • Data types
      Generic KNX tele­gram, Temper­ature meas­ure­ment, Ther­mo­stat
    • Data formats
      KNX (TP)
    • Estim­ated daily data volume
      10 KB - 100 KB
    • Real time data gener­a­tion
      Yes
    • Data stored on device
      No

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes

    Certifications and documents

    REACH declaration 75663593
    PDF
    RoHS report 75663593
    PDF

    Downloads

    • Image 75663593  | Hager

      Product Image 75663593

    • Product datasheet

      Image Hager Product data sheet 75663593  | Hager

      Hager Product data sheet 75663593

      B.IQ push-b. 3gang thermostat, display, KNX - B.IQ, stainl. steel metal brushed

      PDF
    • Installation manual

      Image Manual for 7566xx - B.IQ push-button with thermostat (EN, 2021-01)  | Hager

      Manual for 7566xx - B.IQ push-button with thermostat (EN, 2021-01)

      Installation manual en-GB 2007-01-23

      PDF
      164,52 kB
      Image Manual for 7566xx - B.IQ push-button with thermostat (EN, 2021-01)  | Hager

      Manual for 7566xx - B.IQ push-button with thermostat (EN, 2021-01)

      Installation manual en-GB 2007-01-23

      PDF
      2,09 MB
    • Tool

      Image Label templates (DesignPro 2000) for B.IQ touch sensors - 7516xx-7566xx, as from: 2014-01  | Hager

      Label templates (DesignPro 2000) for B.IQ touch sensors - 7516xx-7566xx, as from: 2014-01

      Tool de-DE 2023-10-30

      ZIP
      72,77 kB
    • KNX product database

      Image KNX plugin for 7566xx-BIQ - B.IQ push-button with thermostat (V205)  | Hager

      KNX plugin for 7566xx-BIQ - B.IQ push-button with thermostat (V205)

      KNX product database en-GB, de-DE 2023-08-25

      EXE
      9,16 MB
      Image KNX plugin for 7566359xx-7566459xx-7566559xx - B.IQ push-button with thermostat (V107B)  | Hager

      KNX plugin for 7566359xx-7566459xx-7566559xx - B.IQ push-button with thermostat (V107B)

      KNX product database de-DE 2023-08-25

      EXE
      6,34 MB
      Image KNX plugin for 7566359xx-7566459xx-7566559xx - B.IQ push-button with thermostat (V107B)  | Hager

      KNX plugin for 7566359xx-7566459xx-7566559xx - B.IQ push-button with thermostat (V107B)

      KNX product database de-DE 2023-08-25

      ZIP
      7,59 MB
      Image KNX plugin for 7566359xx-7566459xx-7566559xx - B.IQ push-button with thermostat (V108B)  | Hager

      KNX plugin for 7566359xx-7566459xx-7566559xx - B.IQ push-button with thermostat (V108B)

      KNX product database de-DE 2023-08-25

      EXE
      7,72 MB
      Image KNX plugin for 7566359xx-7566459xx-7566559xx - B.IQ push-button with thermostat (V108B)  | Hager

      KNX plugin for 7566359xx-7566459xx-7566559xx - B.IQ push-button with thermostat (V108B)

      KNX product database en-GB 2023-08-25

      EXE
      6,35 MB
      Image KNX plugin for 7566359xx-7566459xx-7566559xx - B.IQ push-button with thermostat (V108B)  | Hager

      KNX plugin for 7566359xx-7566459xx-7566559xx - B.IQ push-button with thermostat (V108B)

      KNX product database en-GB 2023-08-25

      EXE
      7,72 MB
      Image KNX plugin for 7566359xx-7566459xx-7566559xx - B.IQ push-button with thermostat (V108B)  | Hager

      KNX plugin for 7566359xx-7566459xx-7566559xx - B.IQ push-button with thermostat (V108B)

      KNX product database de-DE 2023-08-25

      EXE
      6,35 MB
    • Application Guide

      Image Application description ETS for 75663xx-75664xx-75665xx - B.IQ push-button with thermostat (EN, 2007-01)  | Hager

      Application description ETS for 75663xx-75664xx-75665xx - B.IQ push-button with thermostat (EN, 2007-01)

      Application Guide en-GB 2020-01-01

      PDF
      200,30 kB
      Image Application description ETS for 756635xx-756636xx-756645xx-756646xx-756655xx-756656xx - B.IQ push-button with thermostat (EN, 2004-09)  | Hager

      Application description ETS for 756635xx-756636xx-756645xx-756646xx-756655xx-756656xx - B.IQ push-button with thermostat (EN, 2004-09)

      Application Guide en-GB 2020-01-01

      PDF
      2,39 MB
      Image Application description ETS for 756635xx-756636xx-756645xx-756646xx-756655xx-756656xx - B.IQ push-button with thermostat (EN, 2007-07)  | Hager

      Application description ETS for 756635xx-756636xx-756645xx-756646xx-756655xx-756656xx - B.IQ push-button with thermostat (EN, 2007-07)

      Application Guide en-GB 2020-01-01

      PDF
      2,63 MB
    • Declaration of conformity

      Image Declaration of Conformity  | Hager

      Declaration of Conformity

      Declaration of conformity International 2021-05-04

      PDF
      269,33 kB
      Image Declaration of Conformity  | Hager

      Declaration of Conformity

      Declaration of conformity International 2021-05-04

      PDF
      269,68 kB
    More documentation

    Discover more of this product range

      5
    • 1
      75163594 - B.IQ push-button 3gang comf, KNX - B.IQ, al., al. anodised
      75163594
      B.IQ push-button 3gang comf, KNX - B.IQ, al., al. anodised
    • 2
      75161593 - B.IQ push-button 1gang comf, KNX - B.IQ, stainless steel, metal brushed
      75161593
      B.IQ push-button 1gang comf, KNX - B.IQ, stainless steel, metal brushed
    • 3
      75162599 - B.IQ push-button 2gang comf, KNX - B.IQ, p. white, matt, plastic
      75162599
      B.IQ push-button 2gang comf, KNX - B.IQ, p. white, matt, plastic
    • 4
      75162593 - B.IQ push-button 2gang comf, KNX - B.IQ, stainless steel, metal brushed
      75162593
      B.IQ push-button 2gang comf, KNX - B.IQ, stainless steel, metal brushed
    • 5
      75163593 - B.IQ push-button 3gang comf, KNX - B.IQ, stainless steel, metal brushed
      75163593
      B.IQ push-button 3gang comf, KNX - B.IQ, stainless steel, metal brushed

    Products and solutions

    • Products catalogue
    • Distri­bu­tion systems
    • Switches and protective devices
    • DIN rail-­mounted devices
    • Cable routing and room connec­tion systems
    • Switch ranges - design
    • Switch ranges - func­tion
    • Building manage­ment system KNX
    • Motion and pres­ence detectors and klik
       
       
       
       
       

    Contact and support

    • Find our closest partner
    • Contact us
    • FAQs
    • Learning
    • Documentation
    • News

     

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

    • >
    • Cookies
    • Privacy
    • Hager Group
    • Report a vulnerability