Glass sensor, 3-gang, with thermosta Be 75643139
EAN
4011334319399
Packaging
1 Piece
Login to create a product list
You need to be logged into your myHager account to create product lists
Complete your system
Must-have accessories
TGA200
Power supply 24 V DC 1A
Optional accessories
-
Accessories/spare parts for room thermostat/clock thermostat 1 products available
Complete your system
Technical properties
Installation, mounting
-
Mounting onFlush mounting
Use conditions
-
Operating temperature-5 - 45 °C
Functions
-
With room temperature controllerYes
Power
-
Current consumption23 mA
Dimensions
-
Built-in depth flush-mounted boxes27 mm
-
Height160 mm
-
Width86 mm
-
Depth5.70 mm
Equipment
-
Number of actuation points6
Controls and indicators
-
With LED indicationYes
Materials
-
ColourPolar white
-
RAL code9010
-
MaterialGlass
-
Surface finishGlossy
Accessories
-
Has labelling fieldNo
Screen
-
With displayYes
Texts
-
FunctionFor switch, push-button, dimmer, blind and thermostat functions, With valve protection function
-
Installation modeFor vertical mounting
-
Operating modeController operating modes: comfort, standby, night and frost/heat protection mode
-
TemperatureAdditional connection for external temperature sensor, Temperature measurement via internal Temperature sensor or external communication object
-
VoltageOperation with non-choked output of KNX voltage supply possible (pay attention to current consumption), Separate auxiliary power supply needed
Downloads
More documentation