The store will not work correctly in the case when cookies are disabled.
  • en
  • tr
Turkey
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Solutions
  • Inspiration and knowledge
  • Support
  • About us
Account
  • Home
  • Catalog
  • Building manage­ment system KNX
  • Sensors
  • Touch sensors R.1/R.3
  • 75642150
  • Building manage­ment system KNX

Touch sensor 2g thermostat, display, intg bus coupl. , KNX-R.3, glass p.white 75642150

EAN
4011334383741
Packaging
1 Piece

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in

Touch sensor 2g thermostat, display, intg bus coupl. , KNX-R.3, glass p.white

75642150

  • Accessories
  • Technical properties
  • Environmental value
  • Documentations
  • More products
Download the data sheet

Complete your system

Must-have accessories

Previous
Previous
1809
1809
Wall box TS
Add to a list
Add to a list
1824
1824
Wall bo hollow-wall box, oval T
Add to a list
Add to a list
TGA200
TGA200
Power supply 24 V DC 1A

Optional accessories

  • Accessor­ies/s­pare parts for room ther­mo­stat/c­lock ther­mo­stat 1 products available

Complete your system

  • Accessor­ies/s­pare parts for room ther­mo­stat/c­lock ther­mo­stat
  • 161

    Temp. sensor (33 kΩ), HVAC control

    0.00 €  / *

Technical properties

Install­a­tion, mounting
  • Mounting on
    Flush mounting
Use condi­tions
  • Oper­ating temper­ature
    -5 - 45 °C
Func­tions
  • With room temper­ature controller
    Yes
Power
  • Current consump­tion
    23 mA
Dimen­sions
  • Built-in depth
    12.90 mm
  • Built-in depth flush-­mounted boxes
    16 mm
  • Height
    152 mm
  • Width
    81 mm
  • Depth
    23 mm
Equip­ment
  • Number of actu­ation points
    6
Controls and indic­ators
  • With LED indic­a­tion
    Yes
Mater­ials
  • Colour
    Polar white
  • RAL code
    9010
  • Material
    Glass
  • Surface finish
    Glossy
Accessories
  • Has labelling field
    No
Screen
  • With display
    Yes
Texts
  • Func­tion
    For switch, push-but­ton, dimmer, blind and ther­mo­stat func­tions, With valve protec­tion func­tion
  • Install­a­tion mode
    For vertical mounting
  • Oper­ating mode
    Controller oper­ating modes: comfort, standby, night and frost/heat protec­tion mode
  • Temper­ature
    Addi­tional connec­tion for external temper­ature sensor, Temper­ature meas­ure­ment via internal Temper­ature sensor or external commu­nic­a­tion object
  • Voltage
    Oper­a­tion with non-choked output of KNX voltage supply possible (pay atten­tion to current consump­tion), Separate auxil­iary power supply needed

Environmental value

We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

RoHS conform Yes
REACh-SVHC free Yes

Certifications and documents

Hager REACH declaration 75642150
PDF
Hager RoHS report 75642150
PDF

Downloads

  • Image 75642150  | Hager

    Product Image 75642150

  • Product datasheet

    Image Hager Product data sheet 75642150  | Hager

    Hager Product data sheet 75642150

    Touch sensor 2g thermostat, display, intg bus coupl. , KNX-R.3, glass p.white

    PDF
  • Installation manual

    Image Manual for 75642xx-75643xx - Touch-/glass sensor 2gang, 3gang with room thermostat (EN, 2013-09)  | Hager

    Manual for 75642xx-75643xx - Touch-/glass sensor 2gang, 3gang with room thermostat (EN, 2013-09)

    Installation manual en-GB, pl-PL 2020-01-01

    PDF
    522,16 kB
  • KNX product database

    Image KNX Database (from ETS3) for 756420xx-756430xx - Glass sensor/Touch sensor with thermostat (2012-12)  | Hager

    KNX Database (from ETS3) for 756420xx-756430xx - Glass sensor/Touch sensor with thermostat (2012-12)

    KNX product database International 2023-08-25

    VD4
    7,41 MB
    Image KNX Database (from ETS3) for 756420xx-756430xx - Glass sensor/Touch sensor with thermostat (2012-12)  | Hager

    KNX Database (from ETS3) for 756420xx-756430xx - Glass sensor/Touch sensor with thermostat (2012-12)

    KNX product database International 2023-08-25

    VD4
    7,57 MB
    Image KNX Database (from ETS3) for 756420xx-756430xx - Glass sensor/Touch sensor with thermostat (2014-01)  | Hager

    KNX Database (from ETS3) for 756420xx-756430xx - Glass sensor/Touch sensor with thermostat (2014-01)

    KNX product database International 2023-08-25

    VD4
    6,34 MB
    Image KNX Database (from ETS3) for 756420xx-756430xx - Glass sensor/Touch sensor with thermostat (2014-01)  | Hager

    KNX Database (from ETS3) for 756420xx-756430xx - Glass sensor/Touch sensor with thermostat (2014-01)

    KNX product database International 2023-08-25

    VD4
    6,16 MB
  • Application Guide

    Image Application description ETS for 75642xxx-75643xxx - Glass sensor/Touch sensor with thermostat (EN, 2014-01)  | Hager

    Application description ETS for 75642xxx-75643xxx - Glass sensor/Touch sensor with thermostat (EN, 2014-01)

    Application Guide en-GB, pl-PL 2020-01-01

    PDF
    5,19 MB
    Image Application description ETS for 756420xx-756430xx - Glass sensor/Touch sensor with thermostat (EN, 2009-01)  | Hager

    Application description ETS for 756420xx-756430xx - Glass sensor/Touch sensor with thermostat (EN, 2009-01)

    Application Guide en-GB, pl-PL 2020-01-01

    PDF
    1,64 MB
  • Declaration of conformity

    Image Declaration of Conformity  | Hager

    Declaration of Conformity

    Declaration of conformity International 2021-08-24

    PDF
    281,74 kB
    Image Declaration of Conformity  | Hager

    Declaration of Conformity

    Declaration of conformity International 2021-08-24

    PDF
    278,28 kB
More documentation

Discover more of this product range

    5
  • 1
    TGA200 - Power supply 24 V DC 1A
    TGA200
    Power supply 24 V DC 1A
  • 2
    75144150 - Touch sensor, 4-gang comf, intg bus coupling unit, KNX - R.3, glass p. white
    75144150
    Touch sensor, 4-gang comf, intg bus coupling unit, KNX - R.3, glass p. white
  • 3
    75144165 - Touch sensor, 4-gang comf, intg bus coupling unit, KNX - R.1, glass black
    75144165
    Touch sensor, 4-gang comf, intg bus coupling unit, KNX - R.1, glass black
  • 4
    75144865 - Touch sensor, 4-gang comf, intg bus coupling unit, KNX - R.1, glass black
    75144865
    Touch sensor, 4-gang comf, intg bus coupling unit, KNX - R.1, glass black
  • 5
    75144860 - Touch sensor, 4-gang comf, intg bus coupling unit, KNX - R.1, glass p. white
    75144860
    Touch sensor, 4-gang comf, intg bus coupling unit, KNX - R.1, glass p. white

Products and solutions

  • Products catalogue
  • Distri­bu­tion systems
  • Switches and protective devices
  • DIN rail-­mounted devices
  • Cable routing and room connec­tion systems
  • Switch ranges - design
  • Switch ranges - func­tion
  • Building manage­ment system KNX
  • Motion and pres­ence detectors and klik
     
     
     
     
     

Contact and support

  • Find our closest partner
  • Contact us
  • FAQs
  • Learning
  • Documentation
  • News

 

Who we are

We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

More about us

Follow us!

  • >
  • Cookies
  • Privacy
  • Hager Group
  • Report a vulnerability