The store will not work correctly when cookies are disabled.
Location Turkey
  • English
  • Turkish
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • About us
    Account
    • Home
    • Catalog
    • Building manage­ment system KNX
    • Sensors
    • Touch sensors R.1/R.3
    • 75642055
    EAN
    4011334381402
    Packaging
    1 Piece
    Data Act Notice
    • Touch sensors R.1/R.3

    Touch sensor 2gang thermostat, display, intg bus coupl. unit,KNX-R.3, glass bl. 75642055

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Touch sensor 2gang thermostat, display, intg bus coupl. unit,KNX-R.3, glass bl.

    75642055

    • Accessories
    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Complete your system

    Must-have accessories

    Previous
    Previous
    TXA114
    TXA114
    Power supply 1x 30V DC + 1x 24V DC
    Add to a list
    Add to a list
    TGA200
    TGA200
    Power supply 24 V DC 1A

    Compatible products

    • Referenced by 1 products available

    Referenced by

    • 1870

      Wall box 2gang, TS Sensor

      €0.00  / *

    Technical properties

    Install­a­tion, mounting
    • Mounting on
      Flush mounting
    Use condi­tions
    • Oper­ating temper­ature
      -5 - 45 °C
    Func­tions
    • With room temper­ature controller
      Yes
    Power
    • Current consump­tion
      23 mA
    Dimen­sions
    • Built-in depth
      12.90 mm
    • Built-in depth flush-­mounted boxes
      16 mm
    • Height
      152 mm
    • Width
      81 mm
    • Depth
      23 mm
    Equip­ment
    • Number of actu­ation points
      6
    Controls and indic­ators
    • With LED indic­a­tion
      Yes
    Mater­ials
    • Colour
      Black
    • RAL code
      Similar to RAL 9005
    • Material
      Glass
    • Surface finish
      Glossy
    Accessories
    • Has labelling field
      No
    Screen
    • With display
      Yes
    Texts
    • Func­tion
      For switch, push-but­ton, dimmer, blind and ther­mo­stat func­tions, With valve protec­tion func­tion
    • Install­a­tion mode
      For vertical mounting
    • Oper­ating mode
      Controller oper­ating modes: comfort, standby, night and frost/heat protec­tion mode
    • Temper­ature
      Addi­tional connec­tion for external temper­ature sensor, Temper­ature meas­ure­ment via internal Temper­ature sensor or external commu­nic­a­tion object
    • Voltage
      Oper­a­tion with non-choked output of KNX voltage supply possible (pay atten­tion to current consump­tion), Separate auxil­iary power supply needed
    Scope of delivery
    • Bus connec­tion included
      Yes
    Data act compli­ance
    • Is gener­ating data
      Yes
    • Data types
      Generic KNX tele­gram, Temper­ature meas­ure­ment, Ther­mo­stat
    • Data formats
      KNX (TP)
    • Estim­ated daily data volume
      10 KB - 100 KB
    • Real time data gener­a­tion
      Yes
    • Data stored on device
      No

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes

    Certifications and documents

    REACH declaration 75642055
    PDF
    RoHS report 75642055
    PDF

    Downloads

    • Image 75642055  | Hager

      Product Image 75642055

    • Product datasheet

      Image Hager Product data sheet 75642055  | Hager

      Hager Product data sheet 75642055

      Touch sensor 2gang thermostat, display, intg bus coupl. unit,KNX-R.3, glass bl.

      PDF
    • Installation manual

      Image Manual for 75642xx-75643xx - Touch-/glass sensor 2gang, 3gang with room thermostat (EN, 2013-09)  | Hager

      Manual for 75642xx-75643xx - Touch-/glass sensor 2gang, 3gang with room thermostat (EN, 2013-09)

      Installation manual en-GB, pl-PL 2020-01-01

      PDF
      522,16 kB
    • KNX product database

      Image KNX Database (from ETS3) for 756420xx-756430xx - Glass sensor/Touch sensor with thermostat (2012-12)  | Hager

      KNX Database (from ETS3) for 756420xx-756430xx - Glass sensor/Touch sensor with thermostat (2012-12)

      KNX product database International 2023-08-25

      VD4
      7,41 MB
      Image KNX Database (from ETS3) for 756420xx-756430xx - Glass sensor/Touch sensor with thermostat (2012-12)  | Hager

      KNX Database (from ETS3) for 756420xx-756430xx - Glass sensor/Touch sensor with thermostat (2012-12)

      KNX product database International 2023-08-25

      VD4
      7,57 MB
      Image KNX Database (from ETS3) for 756420xx-756430xx - Glass sensor/Touch sensor with thermostat (2014-01)  | Hager

      KNX Database (from ETS3) for 756420xx-756430xx - Glass sensor/Touch sensor with thermostat (2014-01)

      KNX product database International 2023-08-25

      VD4
      6,34 MB
      Image KNX Database (from ETS3) for 756420xx-756430xx - Glass sensor/Touch sensor with thermostat (2014-01)  | Hager

      KNX Database (from ETS3) for 756420xx-756430xx - Glass sensor/Touch sensor with thermostat (2014-01)

      KNX product database International 2023-08-25

      VD4
      6,16 MB
    • Application Guide

      Image Application description ETS for 75642xxx-75643xxx - Glass sensor/Touch sensor with thermostat (EN, 2014-01)  | Hager

      Application description ETS for 75642xxx-75643xxx - Glass sensor/Touch sensor with thermostat (EN, 2014-01)

      Application Guide en-GB, pl-PL 2020-01-01

      PDF
      5,19 MB
      Image Application description ETS for 756420xx-756430xx - Glass sensor/Touch sensor with thermostat (EN, 2009-01)  | Hager

      Application description ETS for 756420xx-756430xx - Glass sensor/Touch sensor with thermostat (EN, 2009-01)

      Application Guide en-GB, pl-PL 2020-01-01

      PDF
      1,64 MB
    • Declaration of conformity

      Image Declaration of Conformity  | Hager

      Declaration of Conformity

      Declaration of conformity International 2021-08-24

      PDF
      278,28 kB
      Image Declaration of Conformity  | Hager

      Declaration of Conformity

      Declaration of conformity International 2021-08-24

      PDF
      281,74 kB
    More documentation

    Discover more of this product range

      5
    • 1
      75142160 - Touch sensor, 2-gang comf, intg bus coupling unit, KNX - R.1, glass p. white
      75142160
      Touch sensor, 2-gang comf, intg bus coupling unit, KNX - R.1, glass p. white
    • 2
      75143165 - Touch sensor, 3-gang comf, intg bus coupling unit, KNX - R.1, glass black
      75143165
      Touch sensor, 3-gang comf, intg bus coupling unit, KNX - R.1, glass black
    • 3
      75142865 - Touch sensor, 2-gang comf, intg bus coupling unit, KNX - R.1, glass black
      75142865
      Touch sensor, 2-gang comf, intg bus coupling unit, KNX - R.1, glass black
    • 4
      75142860 - Touch sensor, 2-gang comf, intg bus coupling unit, KNX - R.1, glass p. white
      75142860
      Touch sensor, 2-gang comf, intg bus coupling unit, KNX - R.1, glass p. white
    • 5
      75143160 - Touch sensor, 3-gang comf, intg bus coupling unit, KNX - R.1, glass p. white
      75143160
      Touch sensor, 3-gang comf, intg bus coupling unit, KNX - R.1, glass p. white

    Products and solutions

    • Products catalogue
    • Distri­bu­tion systems
    • Switches and protective devices
    • DIN rail-­mounted devices
    • Cable routing and room connec­tion systems
    • Switch ranges - design
    • Switch ranges - func­tion
    • Building manage­ment system KNX
    • Motion and pres­ence detectors and klik
       
       
       
       
       

    Contact and support

    • Find our closest partner
    • Contact us
    • FAQs
    • Learning
    • Documentation
    • News

     

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

    • >
    • Cookies
    • Privacy
    • Hager Group
    • Report a vulnerability