The store will not work correctly when cookies are disabled.
Location Turkey
  • English
  • Turkish
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • About us
    Account
    • Home
    • Catalog
    • Building manage­ment system KNX
    • Sensors
    • Push button sensors B.IQ
    • 75163599
    EAN
    4011334256496
    Packaging
    1 Piece
    Data Act Notice
    • Push button sensors B.IQ

    B.IQ push-button 3gang comf, KNX - B.IQ, p. white, matt, plastic 75163599

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    B.IQ push-button 3gang comf, KNX - B.IQ, p. white, matt, plastic

    75163599

    • Accessories
    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Complete your system

    Must-have accessories

    Previous
    Previous
    75040001
    75040001
    Bus coupling unit flush-mtd, KNX
    Add to a list
    Add to a list

    Technical properties

    Install­a­tion, mounting
    • Mounting on
      Flush mounting
    Use condi­tions
    • Oper­ating temper­ature
      -5 - 45 °C
    Func­tions
    • With room temper­ature controller
      No
    Dimen­sions
    • Height
      88.50 mm
    • Width
      88.50 mm
    • Depth
      15 mm
    Equip­ment
    • Number of actu­ation points
      6
    Controls and indic­ators
    • With LED indic­a­tion
      Yes
    Mater­ials
    • Colour
      Polar white
    • RAL code
      Similar to RAL 9010
    • Material
      Ther­mo­plastic
    • Surface finish
      Matt
    Accessories
    • Has labelling field
      No
    Screen
    • With display
      No
    Texts
    • Func­tion
      For switch, push-but­ton, dimmer and shutter func­tions
    • Protec­tion
      With dismant­ling protec­tion
    Scope of delivery
    • Bus connec­tion included
      No
    Data act compli­ance
    • Is gener­ating data
      Yes
    • Data types
      Basic inform­a­tion, Generic KNX tele­gram
    • Data formats
      KNX (TP)
    • Estim­ated daily data volume
      10 KB - 100 KB
    • Real time data gener­a­tion
      Yes
    • Data stored on device
      No

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes

    Certifications and documents

    REACH declaration 75163599
    PDF
    RoHS report 75163599
    PDF

    Downloads

    • Image 75163599  | Hager

      Product Image 75163599

    • Product datasheet

      Image Hager Product data sheet 75163599  | Hager

      Hager Product data sheet 75163599

      B.IQ push-button 3gang comf, KNX - B.IQ, p. white, matt, plastic

      PDF
    • Installation manual

      Image Manual for 751615xx-751625xx-751635xx-751645xx - B.IQ push-button 1gang comfort (DE-EN-NL-NO-ES, 2021-12)  | Hager

      Manual for 751615xx-751625xx-751635xx-751645xx - B.IQ push-button 1gang comfort (DE-EN-NL-NO-ES, 2021-12)

      Installation manual International 2004-04-20

      PDF
      400,23 kB
    • Tool

      Image Label templates (DesignPro 2000) for B.IQ touch sensors - 7516xx-7566xx, as from: 2014-01  | Hager

      Label templates (DesignPro 2000) for B.IQ touch sensors - 7516xx-7566xx, as from: 2014-01

      Tool de-DE 2023-10-30

      ZIP
      72,77 kB
    • KNX product database

      Image KNX Database (from ETS2) for 751635xx - B.IQ push-button 3gang comfort (2012-10)  | Hager

      KNX Database (from ETS2) for 751635xx - B.IQ push-button 3gang comfort (2012-10)

      KNX product database International 2023-08-25

      VD1
      99,62 kB
      Image KNX Database (from ETS2) for 7516359xx - B.IQ push-button 3gang comfort (2012-10)  | Hager

      KNX Database (from ETS2) for 7516359xx - B.IQ push-button 3gang comfort (2012-10)

      KNX product database International 2023-08-25

      VD1
      200,26 kB
    • Application Guide

      Image Application description ETS for 7516159xx-7516259xx-7516359xx-7516459xx - B.IQ push-button comfort (EN, 2004-08)  | Hager

      Application description ETS for 7516159xx-7516259xx-7516359xx-7516459xx - B.IQ push-button comfort (EN, 2004-08)

      Application Guide en-GB 2020-01-01

      PDF
      195,58 kB
    • Declaration of conformity

      Image Declaration of Conformity  | Hager

      Declaration of Conformity

      Declaration of conformity International 2021-03-05

      PDF
      258,73 kB
      Image Declaration of Conformity  | Hager

      Declaration of Conformity

      Declaration of conformity International 2021-03-05

      PDF
      258,49 kB
    More documentation

    Discover more of this product range

      5
    • 1
      75162594 - B.IQ push-button 2gang comf, KNX - B.IQ, al., al. anodised
      75162594
      B.IQ push-button 2gang comf, KNX - B.IQ, al., al. anodised
    • 2
      75164594 - B.IQ push-button 4gang comf, KNX - B.IQ, al., al. anodised
      75164594
      B.IQ push-button 4gang comf, KNX - B.IQ, al., al. anodised
    • 3
      75665599 - B.IQ push-button 5gang thermostat, display, KNX - B.IQ, p. white, matt, plastic
      75665599
      B.IQ push-button 5gang thermostat, display, KNX - B.IQ, p. white, matt, plastic
    • 4
      75665590 - B.IQ push-button 5gang thermostat, display, KNX - B.IQ, glass p. white
      75665590
      B.IQ push-button 5gang thermostat, display, KNX - B.IQ, glass p. white
    • 5
      75163592 - B.IQ push-button 3gang comf, KNX - B.IQ, glass black
      75163592
      B.IQ push-button 3gang comf, KNX - B.IQ, glass black

    Products and solutions

    • Products catalogue
    • Distri­bu­tion systems
    • Switches and protective devices
    • DIN rail-­mounted devices
    • Cable routing and room connec­tion systems
    • Switch ranges - design
    • Switch ranges - func­tion
    • Building manage­ment system KNX
    • Motion and pres­ence detectors and klik
       
       
       
       
       

    Contact and support

    • Find our closest partner
    • Contact us
    • FAQs
    • Learning
    • Documentation
    • News

     

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

    • >
    • Cookies
    • Privacy
    • Hager Group
    • Report a vulnerability