Blind plug centre plate, base + spreader claws, K.1, ant. matt, lacq. 6710457006
EAN
4011334296300
Packaging
10 Pieces
Login to create a product list
You need to be logged into your myHager account to create product lists
Complete your system
Optional accessories
-
Accessories/spare parts for domestic switching devices 1 products available
Compatible products
-
Referenced by 21 products available
Complete your system
Referenced by
Technical properties
Materials
-
ColourAnthracite
-
RAL code7021
-
Surface finishMatt
-
MaterialMetal, Plastic
-
TreatmentVarnished
Dimensions
-
Height71 mm
-
Width71 mm
-
Depth47 mm
Safety
-
Ingress Protection (IP) classIP44
-
Impact resistance IKIK02
-
Related SystemsK.x
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More
Certifications and documents
Downloads
-
Product datasheet
Hager Product data sheet 6710457006
Blind plug centre plate, base + spreader claws, K.1, ant. matt, lacq.
PDF -
Declaration of conformity
EU Declaration of conformity
dc24-1027
PDF292,18 kB
More documentation