SCHUKO soc. out. hinged cover, enhncd contact prot., K.1, ant. matt, lacq. 47527206
EAN
4011334296409
Packaging
10 Pieces
Login to create a product list
You need to be logged into your myHager account to create product lists
Complete your system
Optional accessories
-
Accessories/spare parts for domestic switching devices 1 products available
Compatible products
-
Referenced by 21 products available
Complete your system
Referenced by
Technical properties
Voltage
-
Rated voltage250 V
Electric current
-
Rated current16 A
Frequency
-
Frequency50 - 60 Hz
Materials
-
ColourAnthracite
-
RAL code7021
-
Surface finishMatt
-
MaterialThermoplastic
-
TreatmentUntreated, Varnished
Dimensions
-
Height71 mm
-
Width71 mm
-
Number of units1
-
Built-in depth flush-mounted boxes35 mm
-
Built-in depth32 mm
Connection
-
Connector/plug typePlug-in terminal
Installation, mounting
-
Mounting onFlush mounting
Connectivity
-
Type of connectionPlug-in connection
-
Mounting typeScrew mounting, Claw mounting
Equipment
-
Connector/plug type socket outletSCHUKO
-
Rotated central insertNo
-
With hinged lidYes
-
With round protective earth pinNo
-
With signal lampNo
-
With lockNo
Accessories
-
Has labelling fieldYes
Cover, door
-
Type of lidHinged cover falls back
Capacity
-
Number of modules1
Safety
-
With enhanced contact protectionYes
-
Impact resistance IKIK05
-
Ingress Protection (IP) classIP44
Functions
-
With orientation lightingNo
-
With function lightingNo
-
Related SystemsK.x
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More
Certifications and documents
Downloads
-
Product datasheet
Hager Product data sheet 47527206
SCHUKO soc. out. hinged cover, enhncd contact prot., K.1, ant. matt, lacq.
PDF -
Declaration of conformity
Declaration of conformity International 2023-05-02
PDF451,70 kB
More documentation