The store will not work correctly when cookies are disabled.
Location Turkey
  • English
  • Turkish
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • About us
    Account
    • Home
    • Catalog
    • Switch ranges - design
    • Berker Q.1
    • Sockets - Berker Q.1
    • 47466084
    EAN
    4011334443988
    Packaging
    10 Pieces
    • Sockets - Berker Q.1
    • Sockets - Berker Q.3
    • See more

    SCHUKO socket outlet w. hinged cover a. labelling field, Q.x, alu velvety, lacq. 47466084

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Also available in

    Product colour - Aluminium
    Aluminium
    Aluminium
    Anthracite
    Anthracite
    Polar white
    Polar white

    SCHUKO socket outlet w. hinged cover a. labelling field, Q.x, alu velvety, lacq.

    47466084

    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Technical properties

    Voltage
    • Rated voltage
      250 V
    Elec­tric current
    • Rated current IN
      16 A
    Frequency
    • Frequency
      50 - 60 Hz
    Mater­ials
    • Colour
      Aluminium
    • RAL code
      Similar to RAL 9006
    • Surface finish
      Velvety
    • Material
      Ther­mo­plastic
    • Treat­ment
      Varnished
    Dimen­sions
    • Height
      71 mm
    • Width
      71 mm
    • Number of units
      1
    • Built-in depth flush-­mounted boxes
      35 mm
    • Built-in depth
      32 mm
    Connec­tion
    • Connect­or/plug type
      Plug-in terminal
    Install­a­tion, mounting
    • Mounting on
      Flush mounting
    Connectivity
    • Type of connec­tion
      Plug-in connec­tion
    • Mounting type
      Screw mounting, Claw mounting
    Equip­ment
    • Connect­or/plug type socket outlet
      SCHUKO
    • Rotated central insert
      No
    • With hinged lid
      Yes
    • With round protective earth pin
      No
    • With signal lamp
      No
    • With lock
      No
    Accessories
    • Has labelling field
      Yes
    Cover, door
    • Type of lid
      Hinged cover falls back
    Capa­city
    • Number of modules
      1
    Safety
    • With enhanced contact protec­tion
      Yes
    • Impact resist­ance IK
      IK02
    • Ingress Protec­tion (IP) class
      IP20
    Func­tions
    • With orient­a­tion lighting
      No
    • With func­tion lighting
      No
    • Related Systems
      Q.x

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes

    Certifications and documents

    PEP - Socket-outlet 2-gang Wago C-mount twhite (English )
    PDF
    49,84 MB
    REACH declaration 47466084
    PDF
    RoHS report 47466084
    PDF

    Downloads

    • Image 47466084  | Hager

      Product Image 47466084

    • Product datasheet

      Image Hager Product data sheet 47466084  | Hager

      Hager Product data sheet 47466084

      SCHUKO socket outlet w. hinged cover a. labelling field, Q.x, alu velvety, lacq.

      PDF
    • Declaration of performance

      Image Declaration of performance en-GB 2026-02-20  | Hager

      Declaration of performance en-GB 2026-02-20

      PDF
      630,03 kB
    • Declaration of conformity

      Image EU Declaration of Conformity  | Hager

      EU Declaration of Conformity

      dc26-1137

      PDF
      484,13 kB
    More documentation

    Discover more of this product range

      5
    • 1
      6765766084 - 2P STD+E-ST M ERHBS Q.x ALU LACK
      6765766084
      2P STD+E-ST M ERHBS Q.x ALU LACK
    • 2
      6765766086 - Soc.out. earth.pin,enhncd contact prot.,screw-in lift term.,Q.x,ant.velv.lacq.
      6765766086
      Soc.out. earth.pin, enhncd contact prot., screw-in lift term., Q.x, ant.velv.lacq.
    • 3
      6765096084 - Socket outlet with earthing pin and control LED, Q.x alu velvety, lacquered
      6765096084
      Socket outlet with earthing pin and control LED, Q.x alu velvety, lacquered
    • 4
      6765096086 - Soc.out. earth.pin+LED,enhncd contact prot.,screw-in lift term.,Q.x,ant.velv
      6765096086
      Soc.out. earth.pin+LED, enhncd contact prot., screw-in lift term., Q.x, ant.velv
    • 5
      47436089 - SCHUKO soc. out., Q.x, p. white velvety
      47436089
      SCHUKO soc. out., Q.x, p. white velvety

    Products and solutions

    • Products catalogue
    • Distri­bu­tion systems
    • Switches and protective devices
    • DIN rail-­mounted devices
    • Cable routing and room connec­tion systems
    • Switch ranges - design
    • Switch ranges - func­tion
    • Building manage­ment system KNX
    • Motion and pres­ence detectors and klik
       
       
       
       
       

    Contact and support

    • Find our closest partner
    • Contact us
    • FAQs
    • Learning
    • Documentation
    • News

     

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

    • >
    • Cookies
    • Privacy
    • Hager Group
    • Report a vulnerability