The store will not work correctly when cookies are disabled.
Location Turkey
  • English
  • Turkish
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • About us
    Account
    • Home
    • Catalog
    • Switch ranges - design
    • Berker K.1
    • Commu­nic­a­tion tech­no­logy - Berker K.1
    • 3315397009
    EAN
    4011334330189
    Packaging
    10 Pieces
    • Commu­nic­a­tion tech­no­logy - Berker K.1

    USB/3.5 mm audio soc. out., K.1, p. white glossy 3315397009

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    USB/3.5 mm audio soc. out., K.1, p. white glossy

    3315397009

    • Accessories
    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Complete your system

    Optional accessories

    • Cover frame for domestic switching devices 9 products available

    Compatible products

    • Referenced by 20 products available

    Complete your system

    • Cover frame for domestic switching devices
    • 13137009

      Frame 1gang, K.1, p. white glossy

      €0.00  / *
    • 13237009

      Frame 2gang vert., K.1, p. white glossy

      €0.00  / *
    • 13637009

      Frame 2gang hor., K.1, p. white glossy

      €0.00  / *
    • 13737009

      Frame 3gang hor., K.1, p. white glossy

      €0.00  / *
    • 13837009

      Frame 4gang hor., K.1, p. white glossy

      €0.00  / *
    • 13937009

      Frame 5gang hor., K.1, p. white glossy

      €0.00  / *
    • 13337009

      Frame 3gang vert., K.1, p. white glossy

      €0.00  / *
    • 13437009

      Frame 4gang vert., K.1, p. white glossy

      €0.00  / *
    • 13537009

      Frame 5gang vert., K.1, p. white glossy

      €0.00  / *

    Referenced by

    • 13337009

      Frame 3gang vert., K.1, p. white glossy

      €0.00  / *
    • 13537006

      Frame 5gang vert., K.1, ant. matt, lacq.

      €0.00  / *
    • 13437006

      Frame 4gang vert., K.1, ant. matt, lacq.

      €0.00  / *
    • 13337006

      Frame 3gang vert., K.1, ant. matt, lacq.

      €0.00  / *
    • 13937006

      Frame 5gang hor., K.1, ant. matt, lacq.

      €0.00  / *
    • 13837006

      Frame 4gang hor., K.1, ant. matt, lacq.

      €0.00  / *
    • 13737006

      Frame 3gang hor., K.1, ant. matt, lacq.

      €0.00  / *
    • 13637006

      Frame 2gang hor., K.1, ant. matt, lacq.

      €0.00  / *
    • 13537009

      Frame 5gang vert., K.1, p. white glossy

      €0.00  / *
    • 13437009

      Frame 4gang vert., K.1, p. white glossy

      €0.00  / *
    • 13097009

      Frame l. cut-out, K.1, p. white glossy

      €0.00  / *
    • 13937009

      Frame 5gang hor., K.1, p. white glossy

      €0.00  / *
    • 13837009

      Frame 4gang hor., K.1, p. white glossy

      €0.00  / *
    • 13737009

      Frame 3gang hor., K.1, p. white glossy

      €0.00  / *
    • 13637009

      Frame 2gang hor., K.1, p. white glossy

      €0.00  / *
    • 13237006

      Frame 2gang vert., K.1, ant. matt, lacq.

      €0.00  / *
    • 13137006

      Frame 1gang, K.1, ant. matt, lacq.

      €0.00  / *
    • 13237009

      Frame 2gang vert., K.1, p. white glossy

      €0.00  / *
    • 13137009

      Frame 1gang, K.1, p. white glossy

      €0.00  / *
    • 13097006

      Frame l. cut-out, K.1, ant. matt, lacq.

      €0.00  / *

    Technical properties

    Connec­tion
    • Connect­or/plug type
      USB
    • Number of connec­tions
      2
    Frequency
    • Audio frequency
      20 - 20 Hz
    Mater­ials
    • Colour
      Polar white
    • Surface finish
      Glossy
    • Material
      Metal, Plastic
    • Treat­ment
      Untreated
    Dimen­sions
    • Height
      71 mm
    • Width
      71 mm
    • Depth
      36.40 mm
    • Built-in depth flush-­mounted boxes
      27 mm
    • Built-in depth
      24.90 mm
    Connectivity
    • Mounting type
      Screw mounting
    Equip­ment
    • Shielded
      Yes
    • With dust cover
      No
    Safety
    • Ingress Protec­tion (IP) class
      IP20
    • Related Systems
      K.x

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes

    Certifications and documents

    REACH declaration 3315397009
    PDF
    RoHS report 3315397009
    PDF

    Downloads

    • Image 3315397009  | Hager

      Product Image 3315397009

    • Product datasheet

      Image Hager Product data sheet 3315397009  | Hager

      Hager Product data sheet 3315397009

      USB/3.5 mm audio soc. out., K.1, p. white glossy

      PDF
    • Installation manual

      Image Manual for 33153xx-33154xx - Multimedia sockets (DE-EN, 2020-12)  | Hager

      Manual for 33153xx-33154xx - Multimedia sockets (DE-EN, 2020-12)

      Installation manual en-GB, de-DE 2023-01-06

      PDF
      3,31 MB
      Image Manual for 33153xx-33154xx - Multimedia sockets (DE-EN, 2023-03)  | Hager

      Manual for 33153xx-33154xx - Multimedia sockets (DE-EN, 2023-03)

      Installation manual en-GB, de-DE 2023-04-13

      PDF
      3,31 MB
    More documentation

    Discover more of this product range

      5
    • 1
      11707006 - Centre plate dust prot. slider, lab. field, K.1, ant. matt, lacq.
      11707006
      Centre plate dust prot. slider, lab. field, K.1, ant. matt, lacq.
    • 2
      3315427009 - High definition soc. out., K.1, p. white glossy
      3315427009
      High definition soc. out., K.1, p. white glossy
    • 3
      3315327009 - 3 x Cinch/S-Video soc. out., K.1, p. white glossy
      3315327009
      3 x Cinch/S-Video soc. out., K.1, p. white glossy
    • 4
      12017019 - Centre plate for aerial soc. 2-/3hole, K.1, p. white glossy
      12017019
      Centre plate for aerial soc. 2-/3hole, K.1, p. white glossy
    • 5
      10057009 - Centre plate for cable out., K.1/K.5, p. white glossy
      10057009
      Centre plate for cable out., K.1/K.5, p. white glossy

    Products and solutions

    • Products catalogue
    • Distri­bu­tion systems
    • Switches and protective devices
    • DIN rail-­mounted devices
    • Cable routing and room connec­tion systems
    • Switch ranges - design
    • Switch ranges - func­tion
    • Building manage­ment system KNX
    • Motion and pres­ence detectors and klik
       
       
       
       
       

    Contact and support

    • Find our closest partner
    • Contact us
    • FAQs
    • Learning
    • Documentation
    • News

     

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

    • >
    • Cookies
    • Privacy
    • Hager Group
    • Report a vulnerability