3 x Cinch/S-Video soc. out., K.5, al., matt, lacq. 3315327003
EAN
4011334378327
Packaging
10 Pieces
Login to create a product list
You need to be logged into your myHager account to create product lists
Phase out product: please contact your electrical wholesaler for availability
Complete your system
Optional accessories
-
Cover frame for domestic switching devices 9 products available
Complete your system
Technical properties
Connection
-
Connector/plug typeCinch, S-video
-
Number of connections4
Frequency
-
Frequency video160 MHz
-
Audio frequency20 - 20 Hz
Materials
-
ColourAluminium
-
RAL code9006
-
Surface finishMatt
-
MaterialMetal, Plastic
-
TreatmentVarnished
Dimensions
-
Height71 mm
-
Width71 mm
-
Depth38 mm
-
Built-in depth flush-mounted boxes28 mm
Connectivity
-
Mounting typeScrew mounting
Equipment
-
ShieldedYes
-
With dust coverNo
Safety
-
Ingress Protection (IP) classIP20
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More
Certifications and documents
Downloads
-
Product datasheet
Hager Product data sheet 3315327003
3 x Cinch/S-Video soc. out., K.5, al., matt, lacq.
PDF -
Installation manual
Manual for 33153xx-33154xx - Multimedia sockets (DE-EN, 2020-12)
Installation manual en-GB, de-DE 2023-01-06
PDF3,31 MB
Manual for 33153xx-33154xx - Multimedia sockets (DE-EN, 2023-03)
Installation manual en-GB, de-DE 2023-04-13
PDF3,31 MB
More documentation