Radio Touch and loudspeaker K.1 anthracite, matt 28807006
Phase out product: please contact your electrical wholesaler for availability
Complete your system
Optional accessories
-
Loudspeaker box 1 products available
Complete your system
Technical properties
Voltage
-
Operating voltage230 - 230 V
Frequency
-
Frequency50 - 60 Hz
-
Radio reception frequency87.5 - 108.0 MHz
Materials
-
ColourAnthracite
-
RAL code7021
-
Surface finishMatt
-
TreatmentVarnished
Dimensions
-
Height70.80 mm
-
Width141.60 mm
-
Depth46.50 mm
-
Built-in depth33 mm
Connectivity
-
Mounting typeScrew mounting
Connection
-
Cross-section loudspeaker1.50 - 1.50 mm²
-
Conductor cross-section2.50 - 2.50 mm²
Functions
-
Integrated DCF clockYes
Equipment
-
Type of displayDigital
Downloads
More documentation