The store will not work correctly when cookies are disabled.
Location Turkey
  • English
  • Turkish
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • About us
    Account
    • Home
    • Catalog
    • 181113
    EAN
    4011334269939
    Packaging
    10 Pieces

    Push-button, NO contact, TS, stainless steel matt, brushed nickel 181113

    Phase out product: please contact your electrical wholesaler for availability

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Push-button, NO contact, TS, stainless steel matt, brushed nickel

    181113

    • Accessories
    • Technical properties
    • Environmental value
    • Documentations
    Download the data sheet

    Complete your system

    Optional accessories

    • Binary input for bus system 1 products available

    Complete your system

    • Binary input for bus system
    • TRB302B

      Module 2 inputs flush mounted 230V KNX QL

      €0.00  / *

    Technical properties

    Elec­tric current
    • Momentary contact current
      1.50 A
    Voltage
    • Rated voltage
      12 V
    Archi­tec­ture
    • Control/­op­er­a­tion element
      Push button
    • Number of poles
      1
    Mater­ials
    • Colour
      Stain­less steel
    • Surface finish
      Matt
    • Material
      Brass, Nickel, Stain­less steel
    • Treat­ment
      Brushed
    • Trans­parent
      No
    Dimen­sions
    • Height
      22 mm
    • Width
      22 mm
    • Depth
      19.70 mm
    • Built-in depth
      13 mm
    • Built-in depth flush-­mounted boxes
      0
    • Diameter
      22 mm
    Controls and indic­ators
    • Number of buttons
      1
    • With feed­back signal contact
      No
    Safety
    • Ingress Protec­tion (IP) class
      IP20
    • Impact resist­ance IK
      IK07
    Accessories
    • Has labelling field
      No

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes

    Certifications and documents

    REACH declaration 181113
    PDF
    RoHS report 181113
    PDF

    Downloads

    • Image 181113  | Hager

      Product Image 181113

    • Product datasheet

      Image Hager Product data sheet 181113  | Hager

      Hager Product data sheet 181113

      Push-button, NO contact, TS, stainless steel matt, brushed nickel

      PDF
    • Installation manual

      Image Manual for 1811xx - Push-button, NO contact (DE-EN, 2005-06)  | Hager

      Manual for 1811xx - Push-button, NO contact (DE-EN, 2005-06)

      Installation manual en-GB, de-DE 2020-10-28

      PDF
      636,23 kB
    More documentation

    Products and solutions

    • Products catalogue
    • Distri­bu­tion systems
    • Switches and protective devices
    • DIN rail-­mounted devices
    • Cable routing and room connec­tion systems
    • Switch ranges - design
    • Switch ranges - func­tion
    • Building manage­ment system KNX
    • Motion and pres­ence detectors and klik
       
       
       
       
       

    Contact and support

    • Find our closest partner
    • Contact us
    • FAQs
    • Learning
    • Documentation
    • News

     

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

    • >
    • Cookies
    • Privacy
    • Hager Group
    • Report a vulnerability