The store will not work correctly in the case when cookies are disabled.
  • en
  • tr
Turkey
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Solutions
  • Inspiration and knowledge
  • Support
  • About us
Account
  • Home
  • Catalog
  • Switch ranges - func­tion
  • Light control
  • Pilot lamps
  • 13451606
  • Switch ranges - func­tion

B.1/B.3/B.7 GLAS INFO-LICHTSIGNALAUFSA.. 13451606

EAN
4011334262558
Packaging
1 Piece

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in

B.1/B.3/B.7 GLAS INFO-LICHTSIGNALAUFSA..

13451606

  • Technical properties
  • Documentations
  • More products
Download the data sheet

Technical properties

Lighting
  • Type of lamp
    LED
Mater­ials
  • RAL code
    7021
  • Surface finish
    Matt
  • Material
    Ther­mo­plastic
  • Treat­ment
    Untreated
Dimen­sions
  • Height
    55.50 mm
  • Width
    55.50 mm
  • Depth
    34.30 mm
Connectivity
  • Mounting type
    Click mounting
Safety
  • Ingress Protec­tion (IP) class
    IP20

Downloads

  • Image 13451606  | Hager

    Product Image 13451606

  • Product datasheet

    Image Hager Product data sheet 13451606  | Hager

    Hager Product data sheet 13451606

    Product data sheet en-GB 2025-12-22

    PDF
  • Installation manual

    Image Manual for 1345xx - Cover for info pilot lamp (DE-EN-NL-FR-NO-ES, 2004-04)  | Hager

    Manual for 1345xx - Cover for info pilot lamp (DE-EN-NL-FR-NO-ES, 2004-04)

    Installation manual en-GB, es-ES, fr-FR, de-DE, nl-NL, nn-NO 2020-01-01

    PDF
    157,15 kB
More documentation

Discover more of this product range

    5
  • 1
    11242089 - Centre plate for push-button/pilot lamp E10, R.1/R.3, p. white glossy
    11242089
    Centre plate for push-button/pilot lamp E10, R.1/R.3, p. white glossy
  • 2
    1601 - Neon lamp E10, com-tech, clear, trans.
    1601
    Neon lamp E10, com-tech, clear, trans.
  • 3
    11657004 - Centre plate for push-button/pilot lamp E10, K.5, stainless steel matt, lacq.
    11657004
    Centre plate for push-button/pilot lamp E10, K.5, stainless steel matt, lacq.
  • 4
    12487006 - ADK F SIG-LEU U ORI-LI K1 ANTH MATTLACK
    12487006
    ADK F SIG-LEU U ORI-LI K1 ANTH MATTLACK
  • 5
    12487004 - Cover for LED orient./signal light, K.5, stainless steel matt, lacq.
    12487004
    Cover for LED orient./signal light, K.5, stainless steel matt, lacq.

Products and solutions

  • Products catalogue
  • Distri­bu­tion systems
  • Switches and protective devices
  • DIN rail-­mounted devices
  • Cable routing and room connec­tion systems
  • Switch ranges - design
  • Switch ranges - func­tion
  • Building manage­ment system KNX
  • Motion and pres­ence detectors and klik
     
     
     
     
     

Contact and support

  • Find our closest partner
  • Contact us
  • FAQs
  • Learning
  • Documentation
  • News

 

Who we are

We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

More about us

Follow us!

  • >
  • Cookies
  • Privacy
  • Hager Group
  • Report a vulnerability