The store will not work correctly when cookies are disabled.
Location Turkey
  • English
  • Turkish
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • About us
    Account
    • Home
    • Catalog
    • 1601
    EAN
    4011334016984
    Packaging
    100 Pieces

    Neon lamp E10, com-tech, clear, trans. 1601

    Phase out product: please contact your electrical wholesaler for availability

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Neon lamp E10, com-tech, clear, trans.

    1601

    • Technical properties
    • Environmental value
    • Documentations
    Download the data sheet

    Technical properties

    Voltage
    • Nominal voltage
      230 - 230 V
    Elec­tric current
    • Rated current IN
      1.35 mA
    Dimen­sions
    • Height
      10.10 mm
    • Width
      10.10 mm
    • Depth
      27.60 mm
    Mater­ials
    • Colour
      Orange
    Lighting
    • Type of lamp
      Fluo lamp

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes
    Halogen free Yes

    Certifications and documents

    REACH declaration 1601
    PDF
    RoHS report 1601
    PDF

    Downloads

    • Image 1601  | Hager

      Product Image 1601

    • Product datasheet

      Image Hager Product data sheet 1601  | Hager

      Hager Product data sheet 1601

      Neon lamp E10, com-tech, clear, trans.

      PDF
    • Declaration of conformity

      Image Declaration of conformity International 2023-09-25  | Hager

      Declaration of conformity International 2023-09-25

      PDF
      201,65 kB
    More documentation

    Products and solutions

    • Products catalogue
    • Distri­bu­tion systems
    • Switches and protective devices
    • DIN rail-­mounted devices
    • Cable routing and room connec­tion systems
    • Switch ranges - design
    • Switch ranges - func­tion
    • Building manage­ment system KNX
    • Motion and pres­ence detectors and klik
       
       
       
       
       

    Contact and support

    • Find our closest partner
    • Contact us
    • FAQs
    • Learning
    • Documentation
    • News

     

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

    • >
    • Cookies
    • Privacy
    • Hager Group
    • Report a vulnerability