The store will not work correctly in the case when cookies are disabled.
  • en
  • tr
Turkey
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Solutions
  • Inspiration and knowledge
  • Support
  • About us
Account
  • Home
  • Catalog
  • 13196082

Design frame rd., Accessories, white matt 13196082

EAN
4011334437659
Packaging
1 Piece

You have to log in with your myHager profile to see prices and to order.

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in
Phase out product: please contact your electrical wholesaler for availability

Design frame rd., Accessories, white matt

13196082

  • Accessories
  • Technical properties
  • Documentations
Download the data sheet

Complete your system

Must-have accessories

Previous
Previous
75740101
75740101
KNX Touch Control TFT display, intg bus coupling unit, KNX, black glossy
Add to a list
Add to a list

Technical properties

Mater­ials
  • Surface finish
    Matt
  • Material
    Ther­mo­plastic
Dimen­sions
  • Height
    91 mm
  • Width
    94 mm
  • Depth
    4 mm
Texts
  • Install­a­tion mode
    Clamp fastening

Downloads

  • Image 13196082  | Hager

    Product Image 13196082

  • Product datasheet

    Image Hager Product data sheet 13196082  | Hager

    Hager Product data sheet 13196082

    Design frame rd., Accessories, white matt

    PDF
More documentation

Products and solutions

  • Products catalogue
  • Distri­bu­tion systems
  • Switches and protective devices
  • DIN rail-­mounted devices
  • Cable routing and room connec­tion systems
  • Switch ranges - design
  • Switch ranges - func­tion
  • Building manage­ment system KNX
  • Motion and pres­ence detectors and klik
     
     
     
     
     

Contact and support

  • Find our closest partner
  • Contact us
  • FAQs
  • Learning
  • Documentation
  • News

 

Who we are

We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

More about us

Follow us!

  • >
  • Cookies
  • Privacy
  • Hager Group
  • Report a vulnerability