The store will not work correctly when cookies are disabled.
Location Turkey
  • English
  • Turkish
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • About us
    Account
    • Home
    • Catalog
    • Switch ranges - design
    • Berker K.5
    • Commu­nic­a­tion tech­no­logy - Berker K.5
    • 12017014
    EAN
    4011334387398
    Packaging
    10 Pieces
    • Commu­nic­a­tion tech­no­logy - Berker K.5

    Centre plate for aerial soc. 2-/3hole, K.5, stainless steel, metal matt finish 12017014

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Centre plate for aerial soc. 2-/3hole, K.5, stainless steel, metal matt finish

    12017014

    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Technical properties

    Connec­tion
    • Connect­or/plug type
      Coax
    • Number of connec­tions
      2, 3
    Mater­ials
    • Colour
      Stain­less steel
    • RAL code
      Similar to RAL 9022
    • Surface finish
      Matt
    • Material
      Metal, Stain­less steel
    Dimen­sions
    • Height
      55.50 mm
    • Width
      70.50 mm
    • Depth
      7 mm
    Connectivity
    • Mounting type
      Screw mounting
    Safety
    • Ingress Protec­tion (IP) class
      IP20
    • Impact resist­ance IK
      IK05
    • Related Systems
      K.x

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes
    Halogen free Yes

    Certifications and documents

    PEP - RJ45 adapter gallery keystone 2 modules (English)
    PDF
    37,33 MB
    REACH declaration 12017014
    PDF
    RoHS report 12017014
    PDF

    Downloads

    • Image 12017014  | Hager

      Product Image 12017014

    • Product datasheet

      Image Hager Product data sheet 12017014  | Hager

      Hager Product data sheet 12017014

      Centre plate for aerial soc. 2-/3hole, K.5, stainless steel, metal matt finish

      PDF
    • Declaration of conformity

      Image EU Declaration of Conformity  | Hager

      EU Declaration of Conformity

      dc26-1271

      PDF
      379,84 kB
    More documentation

    Discover more of this product range

      5
    • 1
      14077004 - Centre plate for FCC soc. out., K.5, stainless steel, metal matt finish
      14077004
      Centre plate for FCC soc. out., K.5, stainless steel, metal matt finish
    • 2
      3315407003 - VGA soc. out., K.5, al., matt, lacq.
      3315407003
      VGA soc. out., K.5, al., matt, lacq.
    • 3
      10057006 - Centre plate for cable out., K.1/K.5, ant. matt, lacq.
      10057006
      Centre plate for cable out., K.1/K.5, ant. matt, lacq.
    • 4
      11827003 - Centre plate 2 dust prot. sliders, lab. field, K.5, al., matt, lacq.
      11827003
      Centre plate 2 dust prot. sliders, lab. field, K.5, al., matt, lacq.
    • 5
      3315437003 - High definition soc. out. 90° plug connection, K.5, al., matt, lacq.
      3315437003
      High definition soc. out. 90° plug connection, K.5, al., matt, lacq.

    Products and solutions

    • Products catalogue
    • Distri­bu­tion systems
    • Switches and protective devices
    • DIN rail-­mounted devices
    • Cable routing and room connec­tion systems
    • Switch ranges - design
    • Switch ranges - func­tion
    • Building manage­ment system KNX
    • Motion and pres­ence detectors and klik
       
       
       
       
       

    Contact and support

    • Find our closest partner
    • Contact us
    • FAQs
    • Learning
    • Documentation
    • News

     

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

    • >
    • Cookies
    • Privacy
    • Hager Group
    • Report a vulnerability