The store will not work correctly when cookies are disabled.
Location Turkey
  • English
  • Turkish
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • About us
    Account
    • Home
    • Catalog
    • Switch ranges - design
    • Berker K.1
    • Commu­nic­a­tion tech­no­logy - Berker K.1
    • 11847006
    EAN
    4011334298229
    Packaging
    10 Pieces
    • Commu­nic­a­tion tech­no­logy - Berker K.1

    Centre plate for loudspeaker soc. out., K.1, ant. matt, lacq. 11847006

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Centre plate for loudspeaker soc. out., K.1, ant. matt, lacq.

    11847006

    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Technical properties

    Connec­tion
    • Connect­or/plug type
      Loud­speaker socket
    • Number of connec­tions
      1
    Mater­ials
    • Colour
      Anthra­cite
    • RAL code
      Similar to RAL 7021
    • Surface finish
      Matt
    • Material
      Ther­mo­plastic
    • Treat­ment
      Varnished
    Dimen­sions
    • Height
      55.50 mm
    • Width
      70.50 mm
    • Depth
      20 mm
    Connectivity
    • Mounting type
      Clamp mounting
    Safety
    • Ingress Protec­tion (IP) class
      IP20
    • Impact resist­ance IK
      IK05
    • Related Systems
      K.x

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes

    Certifications and documents

    PEP - RJ45 adapter gallery keystone 2 modules (English)
    PDF
    37,33 MB
    REACH declaration 11847006
    PDF
    RoHS report 11847006
    PDF

    Downloads

    • Image 11847006  | Hager

      Product Image 11847006

    • Product datasheet

      Image Hager Product data sheet 11847006  | Hager

      Hager Product data sheet 11847006

      Centre plate for loudspeaker soc. out., K.1, ant. matt, lacq.

      PDF
    More documentation

    Discover more of this product range

      5
    • 1
      10057009 - Centre plate for cable out., K.1/K.5, p. white glossy
      10057009
      Centre plate for cable out., K.1/K.5, p. white glossy
    • 2
      3315327009 - 3 x Cinch/S-Video soc. out., K.1, p. white glossy
      3315327009
      3 x Cinch/S-Video soc. out., K.1, p. white glossy
    • 3
      11707006 - Centre plate dust prot. slider, lab. field, K.1, ant. matt, lacq.
      11707006
      Centre plate dust prot. slider, lab. field, K.1, ant. matt, lacq.
    • 4
      3315427009 - High definition soc. out., K.1, p. white glossy
      3315427009
      High definition soc. out., K.1, p. white glossy
    • 5
      10357009 - Centre plate TAE cut-out, K.1, p. white glossy
      10357009
      Centre plate TAE cut-out, K.1, p. white glossy

    Products and solutions

    • Products catalogue
    • Distri­bu­tion systems
    • Switches and protective devices
    • DIN rail-­mounted devices
    • Cable routing and room connec­tion systems
    • Switch ranges - design
    • Switch ranges - func­tion
    • Building manage­ment system KNX
    • Motion and pres­ence detectors and klik
       
       
       
       
       

    Contact and support

    • Find our closest partner
    • Contact us
    • FAQs
    • Learning
    • Documentation
    • News

     

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

    • >
    • Cookies
    • Privacy
    • Hager Group
    • Report a vulnerability