performa Panelboards
Our solutions for your commercial solutions.
Our performa panelboard range is a comprehensive range, offering a robust design to accommodate your commercial installation solutions. Pre-fitted, wired and assembled in Australia, our boards guarantee full configuration flexibility and a reduced delivery time.
apex and apex PLUS
Available in 24 to 96 pole standard chassis with 11 different split chassis options for the apex PLUS, the range offers a compact solution for your commercial needs.

elite and elite 400
The elite range is available up to 400A with 13 split chassis and 4 hybrid chassis options. Offering maximised depth for air flow and cables, it can be supplied standard or completely wired for you.

Features and Benefits
Download
-
PDF11.3 Mb
-
PDF5.5 Mb