Flush-mounted housing for WDI07x, flush with wall WDW071
EAN
3250617032650
Packaging
1 Piece
Login to create a product list
You need to be logged into your myHager account to create product lists
This product is unfortunately no longer available. However, this page remains available for information purposes. Please contact our Customer Service team on 1300 850 253 in order to find an alternative product.
Technical properties
Functions
-
Touch functionNo
-
Functionwith Push-to-open mechanism for comfortable mounting
Controls and indicators
-
Operationdepending on the software visualisation one and two surface operation, stepless configuration based on sliding and page scrolling by swiping are supported
Connectivity
-
ConnectionRJ45 cable in scope of delivery
-
Connectors / jackswith USB/Mini USB type A adapter cable ; with RJ45 connector kit from connector and patch cable
Dimensions
-
Cavity wall opening (W x H x D)197.7 x 133.6 x 74 mm
Power
-
Total power loss under IN0 W
-
Dissipated energy in cable0 W
Screen
-
Displayno
Materials
-
Material familyMetal
Installation, mounting
-
Installation modefor flush-mounted and hollow-wall mounting ; for vertical and horizontal mounting
Scope of delivery
-
ComponentMicrophone and loudspeaker with echo suppression
Equipment
-
Interface typeother
-
Text fieldNo
-
LightingDisplay illumination can be switched on automatically using brightness sensor
-
low noisesilent, long-lasting convection cooling without fan
Safety
-
Protectionwith cleaning cover
Use conditions
-
Storage/transport temperature-20…60 °C
-
Relative humidity (without condensation)10…90 %
Identification
-
Compositionother
-
Main design lineKNX
Downloads
-
Product image
-
Instruction manual
Manual for WDW - Flush-mounted housing for WDIXX (DE-EN-FR-NL-ES-PT-SE-IT, 2015-03)
PDF864 KB
More documentation