The store will not work correctly when cookies are disabled.
Location Australia
  • Contact
Image Logo  | Hager Australia
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions for your project
    • Inspiration and knowledge
    • Support
    • About us
    Account
    • Home
    • Catalog
    • Switches and Sockets
    • Weather­proof
    • Switches
    • WBWS216
    EAN
    3250617580038
    Packaging
    1 Piece
    • Switches

    Switch IP66 2-gang 16A Surface mounted 2-way with loop terminal WBWS216

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Switch IP66 2-gang 16A Surface mounted 2-way with loop terminal

    WBWS216

    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Technical properties

    Elec­tric current
    • Rated current IN
      16 A
    Install­a­tion, mounting
    • Mounting on
      Surface mounting
    Mater­ials
    • Colour
      Light grey
    • Surface finish
      Glossy
    • Material
      Polycar­bonate (PC)
    Iden­ti­fic­a­tion
    • Assembly arrange­ment
      Basic element with complete housing
    Connectivity
    • Mounting type
      Screw mounting
    Controls and indic­ators
    • Number of buttons
      2
    Dimen­sions
    • Built-in depth
      0
    Texts
    • Install­a­tion mode
      For screw fastening
    • Lighting
      Without lighting (cannot be illu­min­ated)
    • Push button
      No

    Environmental value

    We are committed to improve our environmental performance by reducing our carbon footprint. Learn More

    REACh-SVHC free Yes

    Certifications and documents

    PEP - 2 way switch gallery InterBP with neutral 2 modules (English)
    PDF
    28,95 MB
    REACH declaration WBWS216
    PDF

    Downloads

    • Product image

      Image WBWS216  | Hager Australia

      Product Image WBWS216

    • Product datasheet

      Image Hager Product data sheet WBWS216  | Hager Australia

      Hager Product data sheet WBWS216

      Switch IP66 2 gang 16A

      PDF
    More documentation

    Discover more of this product range

      3
    • 1
      WBWS116 - Weatherproof Switch IP66 1-gang 16A 2-way Surface Mount Light Grey
      WBWS116
      Switch IP66 1 gang 16A
    • 2
      WBWSV1 - Premiere IP66 1-gang 2-way vertical switch 16A flush mount screw terminals
      WBWSV1
      Premiere 1G IP66 vert switch
    • 3
      WBWSV3 - Premiere 3-Gang Vertical 2-Way Switch 16A IP66 Flush Mount Screw Terminals
      WBWSV3
      Premiere 3G IP66 vert switch

    Products

    • Enclosures
    • DIN rail-mounted devices
    • Main Switchgear
    • Switches and Sockets
    • Motion and Presence Detectors
    • Trunking Systems

    Project Solutions

    • Product and Installations Solutions
    • Case Studies
    • Electrical Contractor Solutions
    • Architects and Specifiers Solutions
      Panelboard Builder Solutions
    • Builder and Developer Solutions

    Contact and Support

    • Safety Recalls
    • FAQs
    • How to Videos
    • Find a Wholesaler
    • Contact Us
    • Career

    Who we are

    Our international family business has been the partner of professionals in electrical engineering for over 65 years.

    Solutions for reliable energy distribution, cable management, attractive switchgear, and building automation: we are driven to deliver. Always in close cooperation with partners and customers. Our products and systems distinguish themselves in quality, simplicity in installation and use, and an attractive design.

    More about us & Working with us

     

    Follow us!

    • Terms and conditions
    • Privacy
    • Cookies
    • Hagergroup
    • Report a vulnerability

    © Ha­ger Group