Weatherproof 10A single GPO White WBWP1S-W

EAN
3250617006422
Packaging
1 Piece

Technical properties

Configuration
  • Number of modules
    1
Main electrical features
  • Nominal voltage
    250 V AC
Electric current
  • Rated current
    10 A
Dimensions
  • Height
    85 mm
  • Width
    85 mm
Materials
  • Colour
    white
  • Colour
    white  
Installation, mounting
  • Mounting type
    surface-mounted
Equipment
  • Number of socket outlets switchable
    1
Identification
  • Main design line
    Weather protected