The Hager IP53 Single Horizontal 10A surface-mount socket (AS/NZS 3112) delivers reliable power in dusty or splash-prone areas. Rated 10A, 50Hz, it offers IK08 impact resistance and weather protection, with screw terminals for secure, easy installation. Compact 85×85×88 mm, the light grey glossy thermoplastic/glass finish suits residential and light commercial use. Designed for reliable installation in residential and commercial switchboards,suitable for DIN rail mounting.
EAN
3250617594714
Packaging
1 Piece
Technical properties
Electric current
-
Rated current IN10 A
Frequency
-
Frequency50 - 50 Hz
Materials
-
ColourLight grey
-
Surface finishGlossy
-
MaterialGlass, Thermoplastic
-
TreatmentUntreated
Dimensions
-
Height85 mm
-
Width85 mm
-
Depth88 mm
-
Number of units1
Installation, mounting
-
Mounting onSurface mounting
-
Mounting-/Connection PositionHorizontal
Connectivity
-
Type of connectionScrew terminal
-
Mounting typeScrew mounting
Equipment
-
Connector/plug type socket outletAustralian standard AS/NZS 3112
-
Rotated central insertNo
-
With hinged lidNo
-
With round protective earth pinNo
-
With signal lampNo
Accessories
-
Has labelling fieldNo
Cover, door
-
Type of lidWithout lid
Capacity
-
Number of modules1
Safety
-
With enhanced contact protectionYes
-
Impact resistance IKIK08
-
Ingress Protection (IP) classIP53
Functions
-
With orientation lightingNo
-
With function lightingNo
Identification
-
With imprintNo
Environmental value
We are committed to improve our environmental performance by reducing our carbon footprint. Learn More
Certifications and documents
Downloads
-
Product image
-
Product datasheet
Hager Product data sheet WBWP1S
Socket IP53 single horizontal 10A
PDF
More documentation