große Plate Vertical Switch 2 Gang Black WBSV2-BK
EAN
13250617008096
Packaging
10
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Electric current
-
Rated current16 A
Installation, mounting
-
Mounting onFlush mounting
Frequency
-
Frequency50 - 50 Hz
Materials
-
ColourBlack
-
Surface finishGlossy
-
MaterialPolycarbonate (PC)
Identification
-
Assembly arrangementBasic element with full cover plate
Connectivity
-
Mounting typeScrew mounting
Controls and indicators
-
Number of buttons2
Dimensions
-
Built-in depth16 mm
Safety
-
Ingress Protection (IP) classIP20
Texts
-
Installation modeFor screw fastening
-
Type of connectionWith screw terminals
-
LightingWithout lighting (cannot be illuminated)
-
Switch mode2-way, with loop terminal