Silhouette 5G Switch Vert MB • WBSSV5-MB | Hager
The store will not work correctly in the case when cookies are disabled.
Australia
  • Contact
Image Logo  | Hager Australia
  • Products
    0
    See all

    No product result ""

      Product categories
      0

      No result ""

        Search suggestions

        No result ""

          Information and Support
          0
          See all

          No result ""

            Downloads
            0
            View All

            No Results ""

            Menu
            • Products
            • Solutions for your project
              onekonekt system
              Our onekonekt system offers the most versatile and flexible solutions to electricians.
              Discover more
              • Solutions for your project
              • Residential
                onekonekt system
                Our onekonekt system offers the most versatile and flexible solutions to electricians.
                Discover more
              • Multi-Residential
                onekonekt system
                Our onekonekt system offers the most versatile and flexible solutions to electricians.
                Discover more
              • Offices
                onekonekt system
                Our onekonekt system offers the most versatile and flexible solutions to electricians.
                Discover more
              • Retail
                onekonekt system
                Our onekonekt system offers the most versatile and flexible solutions to electricians.
                Discover more
              • Other commercial buildings
                onekonekt system
                Our onekonekt system offers the most versatile and flexible solutions to electricians.
                Discover more
              • See All
            • Inspiration and knowledge
              Be inspired
              Discover how our solutions have come to life in multiple projects.
              View our projects
              • Inspiration and knowledge
              • Wiring rules
                Be inspired
                Discover how our solutions have come to life in multiple projects.
                View our projects
              • Training
                Be inspired
                Discover how our solutions have come to life in multiple projects.
                View our projects
              • Latest newsletter
                Be inspired
                Discover how our solutions have come to life in multiple projects.
                View our projects
              • Case studies
                Be inspired
                Discover how our solutions have come to life in multiple projects.
                View our projects
              • See All
            • Support
              Find your nearest wholesaler
              Our products are stocked at all major wholesalers.
              Find Wholesaler
              • Support
              • Contact us
                Find your nearest wholesaler
                Our products are stocked at all major wholesalers.
                Find Wholesaler
              • Downloads
                Find your nearest wholesaler
                Our products are stocked at all major wholesalers.
                Find Wholesaler
              • FAQ
                Find your nearest wholesaler
                Our products are stocked at all major wholesalers.
                Find Wholesaler
              • How-to videos
                Find your nearest wholesaler
                Our products are stocked at all major wholesalers.
                Find Wholesaler
              • Electrical wholesalers
                Find your nearest wholesaler
                Our products are stocked at all major wholesalers.
                Find Wholesaler
              • Software, applications & tools
                Find your nearest wholesaler
                Our products are stocked at all major wholesalers.
                Find Wholesaler
              • Electrical standards & regulations
                Find your nearest wholesaler
                Our products are stocked at all major wholesalers.
                Find Wholesaler
              • See All
            • About us
              Sustainability in Australia
              Shaping the electrical world of tomorrow.
              Learn more
              • About us
              • Light and Building 2024
                Sustainability in Australia
                Shaping the electrical world of tomorrow.
                Learn more
              • Commitment to sustainability
                Sustainability in Australia
                Shaping the electrical world of tomorrow.
                Learn more
              • Latest news
                Sustainability in Australia
                Shaping the electrical world of tomorrow.
                Learn more
              • Offices and maps
                Sustainability in Australia
                Shaping the electrical world of tomorrow.
                Learn more
              • Social media communities
                Sustainability in Australia
                Shaping the electrical world of tomorrow.
                Learn more
              • See All
            • See all the categories
            Account
            • Catalog
            • Switches and Sockets
            • silhou­ette
            • Switches and Plates
            • WBSSV5-MB
            WBSSV5-MB -
            WBSSV5-MB -
            WBSSV5-MB -

            WBSSV5-MB

            WBSSV5-MB -
            WBSSV5-MB -
            WBSSV5-MB -
            • Switches and Sockets

            WBSSV5-MB

            EAN
            3250617001236
            Packaging
            5

            You have to log in with your myHager profile to see prices and to order.

            Add to a list
            Add to a list

            Login to create a product list

            You need to be logged into your myHager account to create product lists

            Create an account Sign in
            • Technical properties
            • Environmental value
            • More products
            Download the data sheet

            Technical properties

            Elec­tric current
            • Rated current
              16 A
            Install­a­tion, mounting
            • Mounting on
              Flush mounting
            Frequency
            • Frequency
              50 - 50 Hz
            Mater­ials
            • Colour
              Black
            • Surface finish
              Matt
            • Material
              Polycar­bonate (PC)
            • Treat­ment
              Varnished
            Iden­ti­fic­a­tion
            • Assembly arrange­ment
              Basic element with full cover plate
            Connectivity
            • Mounting type
              Screw mounting
            Controls and indic­ators
            • Number of buttons
              5
            Dimen­sions
            • Built-in depth
              23 mm
            Safety
            • Ingress Protec­tion (IP) class
              IP20
            Texts
            • Install­a­tion mode
              For screw fastening
            • Type of connec­tion
              With screw terminals
            • Lighting
              Without lighting (cannot be illu­min­ated)
            • Switch mode
              2-way, with loop terminal

            Environmental value

            We are committed to improve our environmental performance by reducing our carbon footprint. Learn More

            RoHS conform Yes
            REACH conform Yes

            Discover more of this product range

              5
            • 1
              WBSCPB-MB - Blank cover plate MB
              WBSCPB-MB
              Blank cover plate MB
            • 2
              WBSHSP4 - Silhouette 4 gang hybrid switch plate
              WBSHSP4
              Silhouette 4 gang hybrid switch plate
            • 3
              WBSSP1 - Silhouette 1G switch plate, no mech
              WBSSP1
              Silhouette 1G switch plate, no mech
            • 4
              WBSSP1-MB - Silhouette 1G switch plate, no mech MB
              WBSSP1-MB
              Silhouette 1G switch plate, no mech MB
            • 5
              WBSSP1-MW - Silhouette 1G switch plate, no mech MW
              WBSSP1-MW
              Silhouette 1G switch plate, no mech MW

            Products

            • Enclosures
            • DIN rail-mounted devices
            • Main Switchgear
            • Switches and Sockets
            • Motion and Presence Detectors
            • Trunking Systems

            Project Solutions

            • Product and Installations Solutions
            • Case Studies
            • Electrical Contractor Solutions
            • Architects and Specifiers Solutions
              Panelboard Builder Solutions
            • Builder and Developer Solutions

            Contact and Support

            • Safety Recalls
            • FAQs
            • How to Videos
            • Find a Wholesaler
            • Contact Us
            • Career

            Who we are

            Our international family business has been the partner of professionals in electrical engineering for over 65 years.

            Solutions for reliable energy distribution, cable management, attractive switchgear, and building automation: we are driven to deliver. Always in close cooperation with partners and customers. Our products and systems distinguish themselves in quality, simplicity in installation and use, and an attractive design.

            More about us & Working with us

             

            Follow us!

            • Terms and conditions
            • Privacy
            • Cookies
            • Hagergroup
            • Report a vulnerability

            © Ha­ger Group