The store will not work correctly when cookies are disabled.
Location Australia
  • Contact
Image Logo  | Hager Australia
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions for your project
    • Inspiration and knowledge
    • Support
    • About us
    Account
    • Home
    • Catalog
    • Switches and Sockets
    • silhou­ette
    • Switches and Plates
    • WBSSV4
    The Hager Silhouette 4G 4-button 16A 2-way switch with loop terminal delivers reliable lighting control for homes and light commercial spaces. Flush-mounted with a slim 23 mm built-in depth, it saves space. The white glossy polycarbonate full cover plate offers a clean look. Screw terminals and screw fastening enable quick, secure installation. Rated IP20 for indoor use, 50 Hz. Designed for reliable installation in residential and commercial switchboards,suitable for DIN rail mounting.
    EAN
    3250617580779
    Packaging
    5
    • Switches and Plates

    Hager Silhouette 4-gang Vertical 2-way Switch 16A Flush White Glossy IP20 WBSSV4

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Hager Silhouette 4-gang Vertical 2-way Switch 16A Flush White Glossy IP20

    WBSSV4

    • Accessories
    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Complete your system

    Optional accessories

    • Accessor­ies/s­pare parts for domestic switching devices 2 products available
    • Surface-­mounted housing for flush-­mounted switching device 1 products available

    Complete your system

    • Accessor­ies/s­pare parts for domestic switching devices
    • Surface-­mounted housing for flush-­mounted switching device
    • WBSCV4-AL

      Silhouette 4G switch cover AL

      EUR 0.00  / *
    • WBSCV4-SS

      Silhouette 4G switch cover SS

      EUR 0.00  / *
    • WBSBMI

      Silhouette Insulated Mounting Block White

      EUR 0.00  / *

    Technical properties

    Elec­tric current
    • Rated current IN
      16 A
    Install­a­tion, mounting
    • Mounting on
      Flush mounting
    Frequency
    • Frequency
      50 - 50 Hz
    Mater­ials
    • Colour
      White
    • Surface finish
      Glossy
    • Material
      Polycar­bonate (PC)
    Iden­ti­fic­a­tion
    • Assembly arrange­ment
      Basic element with full cover plate
    Connectivity
    • Mounting type
      Screw mounting
    Controls and indic­ators
    • Number of buttons
      4
    Dimen­sions
    • Built-in depth
      23 mm
    Texts
    • Install­a­tion mode
      For screw fastening
    • Type of connec­tion
      With screw terminals
    • Push button
      No

    Environmental value

    We are committed to improve our environmental performance by reducing our carbon footprint. Learn More

    RoHS conform Yes
    Halogen free Yes

    Certifications and documents

    PEP - 2 way switch gallery InterBP with neutral 2 modules (English)
    PDF
    28,95 MB
    Hager RoHS report WBSSV4
    PDF

    Downloads

    • Product image

      Image WBSSV4  | Hager Australia

      Product Image WBSSV4

    • Product datasheet

      Image Hager Product data sheet WBSSV4  | Hager Australia

      Hager Product data sheet WBSSV4

      Silhouette 4G Switch Vert

      PDF
    More documentation

    Discover more of this product range

      5
    • 1
      WBSSP3-MB - Silhouette 3-Gang Switch Plate No Mechanism Matt Black PC Flush IP20
      WBSSP3-MB
      Silhouette 3G switch plate, no mech MB
    • 2
      WBSSV5-MW - Hager Silhouette 5-gang 2-way Switch 16A Flush Matt White with Loop Terminal
      WBSSV5-MW
      Silhouette 5G Switch Vert MW
    • 3
      WBSSV6 - Silhouette Vertical 6G 2-way Switch 16A White Glossy Flush IP20
      WBSSV6
      Silhouette 6G Switch Vert
    • 4
      WBSCKSV1-MW - Silhouette Cooker Switch 2-Pole 40A Flush Mount Matt White Screw Terminals
      WBSCKSV1-MW
      Silhouette 40A 2 pole Cooker Switch MW
    • 5
      WBSEV3 - Silhouette 3-Gang Electronic Switch, Flush Mount, 3 Buttons, White Glossy IP20
      WBSEV3
      Silhouette 3G LP electronic Switch Vert

    Products

    • Enclosures
    • DIN rail-mounted devices
    • Main Switchgear
    • Switches and Sockets
    • Motion and Presence Detectors
    • Trunking Systems

    Project Solutions

    • Product and Installations Solutions
    • Case Studies
    • Electrical Contractor Solutions
    • Architects and Specifiers Solutions
      Panelboard Builder Solutions
    • Builder and Developer Solutions

    Contact and Support

    • Safety Recalls
    • FAQs
    • How to Videos
    • Find a Wholesaler
    • Contact Us
    • Career

    Who we are

    Our international family business has been the partner of professionals in electrical engineering for over 65 years.

    Solutions for reliable energy distribution, cable management, attractive switchgear, and building automation: we are driven to deliver. Always in close cooperation with partners and customers. Our products and systems distinguish themselves in quality, simplicity in installation and use, and an attractive design.

    More about us & Working with us

     

    Follow us!

    • Terms and conditions
    • Privacy
    • Cookies
    • Hagergroup
    • Report a vulnerability

    © Ha­ger Group