The store will not work correctly in the case when cookies are disabled.
Australia
  • Contact
Image Logo  | Hager Australia
Menu
  • Products
  • Solutions for your project
  • Inspiration and knowledge
  • Support
  • About us
Account
  • Home
  • Catalog
  • Switches and Sockets
  • finesse
  • Spare Covers
  • WBQCP2-MB
  • Switches and Sockets

FIN DGPO Cover MB WBQCP2-MB

EAN
3250617004237
Packaging
20

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in

FIN DGPO Cover MB

WBQCP2-MB

  • Accessories
  • Technical properties
  • Environmental value
  • Documentations
  • More products
Download the data sheet

Complete your system

Compatible products

  • Suitable with 1 products available

Suitable with

  • WBQP2S-MB

    FIN DGPO 10A MB

    EUR 0.00  / *

Technical properties

Mater­ials
  • Colour
    Black
Dimen­sions
  • Height
    77 mm
  • Width
    117 mm
Connectivity
  • Mounting type
    Clamp mounting
Accessories
  • Has labelling field
    No
Safety
  • Ingress Protec­tion (IP) class
    IP00
  • Related Systems
    finesse

Environmental value

We are committed to improve our environmental performance by reducing our carbon footprint. Learn More

RoHS conform Yes
Halogen free Yes

Certifications and documents

Hager RoHS report WBQCP2-MB
PDF

Downloads

  • Product image

    Image WBQCP2-MB  | Hager Australia

    Product Image WBQCP2-MB

  • Product datasheet

    Image Hager Product data sheet WBQCP2-MB  | Hager Australia

    Hager Product data sheet WBQCP2-MB

    FIN DGPO Cover MB

    PDF
More documentation

Discover more of this product range

    5
  • 1
    WBSCV2-SS - Silhouette 2G switch cover SS
    WBSCV2-SS
    Silhouette 2G switch cover SS
  • 2
    WBSCV2-AL - Silhouette 2G switch cover AL
    WBSCV2-AL
    Silhouette 2G switch cover AL
  • 3
    WBSCV1-AL - Silhouette 1G switch cover AL
    WBSCV1-AL
    Silhouette 1G switch cover AL
  • 4
    WBSCV1-SS - Silhouette 1G switch cover SS
    WBSCV1-SS
    Silhouette 1G switch cover SS
  • 5
    WBQCV6 - FIN 6 Gang Switch Cover
    WBQCV6
    FIN 6 Gang Switch Cover

Products

  • Enclosures
  • DIN rail-mounted devices
  • Main Switchgear
  • Switches and Sockets
  • Motion and Presence Detectors
  • Trunking Systems

Project Solutions

  • Product and Installations Solutions
  • Case Studies
  • Electrical Contractor Solutions
  • Architects and Specifiers Solutions
    Panelboard Builder Solutions
  • Builder and Developer Solutions

Contact and Support

  • Safety Recalls
  • FAQs
  • How to Videos
  • Find a Wholesaler
  • Contact Us
  • Career

Who we are

Our international family business has been the partner of professionals in electrical engineering for over 65 years.

Solutions for reliable energy distribution, cable management, attractive switchgear, and building automation: we are driven to deliver. Always in close cooperation with partners and customers. Our products and systems distinguish themselves in quality, simplicity in installation and use, and an attractive design.

More about us & Working with us

 

Follow us!

  • Terms and conditions
  • Privacy
  • Cookies
  • Hagergroup
  • Report a vulnerability

© Ha­ger Group