The store will not work correctly in the case when cookies are disabled.
Australia
  • Contact
Image Logo  | Hager Australia
Menu
  • Products
  • Solutions for your project
  • Inspiration and knowledge
  • Support
  • About us
Account
  • Home
  • Catalog
  • Switches and Sockets
  • finesse
  • Spare Covers
  • WBQCV1
  • Switches and Sockets

FIN 1 Gang Switch Cover WBQCV1

EAN
3250617003698
Packaging
20

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in

FIN 1 Gang Switch Cover

WBQCV1

  • Technical properties
  • Environmental value
  • Documentations
  • More products
Download the data sheet

Technical properties

Mater­ials
  • Colour
    White
Dimen­sions
  • Height
    117 mm
  • Width
    77 mm
Connectivity
  • Mounting type
    Clamp mounting
Equip­ment
  • Monit­oring window/­light outlet
    No
Accessories
  • Has labelling field
    No
Safety
  • Ingress Protec­tion (IP) class
    IP00
  • Related Systems
    finesse

Environmental value

We are committed to improve our environmental performance by reducing our carbon footprint. Learn More

RoHS conform Yes
REACh-SVHC free Yes
Halogen free Yes

Certifications and documents

Hager REACH declaration WBQCV1
PDF
Hager RoHS report WBQCV1
PDF

Downloads

  • Product image

    Image WBQCV1  | Hager Australia

    Product Image WBQCV1

  • Product datasheet

    Image Hager Product data sheet WBQCV1  | Hager Australia

    Hager Product data sheet WBQCV1

    FIN 1 Gang Switch Cover

    PDF
More documentation

Discover more of this product range

    5
  • 1
    WBQCV3-MW - FIN 3 Gang Switch Cover MW
    WBQCV3-MW
    FIN 3 Gang Switch Cover MW
  • 2
    WBQCV5-MW - FIN 5 Gang Switch Cover MW
    WBQCV5-MW
    FIN 5 Gang Switch Cover MW
  • 3
    WBQCV2 - FIN 2 Gang Switch Cover
    WBQCV2
    FIN 2 Gang Switch Cover
  • 4
    WBQCV1-MW - FIN 1 Gang Switch Cover MW
    WBQCV1-MW
    FIN 1 Gang Switch Cover MW
  • 5
    WBSCV2-AL - Silhouette 2G switch cover AL
    WBSCV2-AL
    Silhouette 2G switch cover AL

Products

  • Enclosures
  • DIN rail-mounted devices
  • Main Switchgear
  • Switches and Sockets
  • Motion and Presence Detectors
  • Trunking Systems

Project Solutions

  • Product and Installations Solutions
  • Case Studies
  • Electrical Contractor Solutions
  • Architects and Specifiers Solutions
    Panelboard Builder Solutions
  • Builder and Developer Solutions

Contact and Support

  • Safety Recalls
  • FAQs
  • How to Videos
  • Find a Wholesaler
  • Contact Us
  • Career

Who we are

Our international family business has been the partner of professionals in electrical engineering for over 65 years.

Solutions for reliable energy distribution, cable management, attractive switchgear, and building automation: we are driven to deliver. Always in close cooperation with partners and customers. Our products and systems distinguish themselves in quality, simplicity in installation and use, and an attractive design.

More about us & Working with us

 

Follow us!

  • Terms and conditions
  • Privacy
  • Cookies
  • Hagergroup
  • Report a vulnerability

© Ha­ger Group