Mechanism cat5 data MB WBMRLD5-MB
EAN
3250617001014
Packaging
10 PCEs
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Configuration
-
Category / portscat.5e
Connectivity
-
Outletwith straight outlet
Main electrical features
-
Rated current2 A
Dimensions
-
Height27 mm
-
Width27 mm
Resistance
-
Signal contact resistance< 20 mΩ
Materials
-
Colourblack
-
Surface appearancematt
Installation, mounting
-
Installation modeRotoLoc ®
Use conditions
-
Operating temperature0…70 °C
-
Storage/transport temperature-40…85 °C
Identification
-
Main design lineMechanisms
Downloads
-
Product image
-
User brochure
Make the Switch Brochure
PDF1 MB
More documentation