CAT6A Data Mech White WBMCAT6A
EAN
3250617003896
Packaging
10
Login to create a product list
You need to be logged into your myHager account to create product lists
Phase out product: please contact your electrical wholesaler for availability
Technical properties
Connection
-
Connector/plug typeRotoLoc®, UAE/IAE (ISDN)
-
Number of connections1
Dimensions
-
Height27 mm
-
Width27 mm
Equipment
-
With dust coverNo
-
With hinged lidNo
Materials
-
MaterialMetal, Plastic
-
ColourWhite
-
Surface finishGlossy
Safety
-
Ingress Protection (IP) classIP20
Use conditions
-
Operating temperature-10 - 60 °C
Texts
-
Installation modeRotoLoc®
Environmental value
We are committed to improve our environmental performance by reducing our carbon footprint. Learn More
Certifications and documents
Downloads
-
Product datasheet
Hager Product data sheet WBMCAT6A
CAT6A Data Mech White
PDF
More documentation