10A Double pole mechanism - Black WBM10D-BK
EAN
13250617008362
Packaging
5
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Electric current
-
Rated current10 A
Installation, mounting
-
Mounting onFlush mounting
Materials
-
ColourWhite
-
Surface finishGlossy
Identification
-
Assembly arrangementBasic element with central cover plate
Controls and indicators
-
Number of buttons1
Safety
-
Ingress Protection (IP) classIP20
Texts
-
Installation modeRotoLoc®
-
Type of connectionWith screw terminals
-
LightingWithout lighting (cannot be illuminated)
-
Switch mode2-pole