The store will not work correctly when cookies are disabled.
Location Australia
  • Contact
Image Logo  | Hager Australia
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions for your project
    • Inspiration and knowledge
    • Support
    • About us
    Account
    • Home
    • Catalog
    • Switches and Sockets
    • premiere
    • Mech­an­isms
    • WBM10I-MB
    EAN
    3250617000895
    Packaging
    5
    • Mech­an­isms
    • Mech­an­isms
    • Mech­an­isms
    • Mech­an­isms
    • See more

    Intermediate switch mechanism 10A Flush mount RotoLoc Black Matt IP20 WBM10I-MB

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Intermediate switch mechanism 10A Flush mount RotoLoc Black Matt IP20

    WBM10I-MB

    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Technical properties

    Elec­tric current
    • Rated current IN
      10 A
    Install­a­tion, mounting
    • Mounting on
      Flush mounting
    Mater­ials
    • Colour
      Black
    • Surface finish
      Matt
    • Treat­ment
      Varnished
    Iden­ti­fic­a­tion
    • Assembly arrange­ment
      Basic element with centre piece
    Controls and indic­ators
    • Number of buttons
      1
    Connec­tion
    • Connect­or/plug type
      Roto­Loc®
    Texts
    • Install­a­tion mode
      Roto­Loc®
    • Type of connec­tion
      With screw terminals
    • Lighting
      Without lighting (cannot be illu­min­ated)
    • Push button
      No

    Environmental value

    We are committed to improve our environmental performance by reducing our carbon footprint. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes

    Certifications and documents

    PEP - 2 way switch gallery InterBP with neutral 2 modules (English)
    PDF
    28,95 MB
    REACH declaration WBM10I-MB
    PDF
    Hager RoHS report WBM10I-MB
    PDF

    Downloads

    • Product image

      Image WBM10I-MB  | Hager Australia

      Product Image WBM10I-MB

    • Product datasheet

      Image Hager Product data sheet WBM10I-MB  | Hager Australia

      Hager Product data sheet WBM10I-MB

      Mechanism 10A intermediate MB

      PDF
    More documentation

    Discover more of this product range

      5
    • 1
      WBAKAPAN - Rotoloc adaptor for Panduit Keystone Snap-on mounting White IP00
      WBAKAPAN
      Rotoloc adaptor for Panduit Keystone
    • 2
      WBAKAGEN - Rotoloc adaptor for Generic Keystone, snap-on mounting, white, IP00
      WBAKAGEN
      Rotoloc adaptor for Generic Keystone
    • 3
      WBAKASYS - Rotoloc adaptor for Systemax Keystone Snap-on mounting, White, IP00
      WBAKASYS
      Rotoloc adaptor for Systemax Keystone
    • 4
      WBM250NRD - Neon mechanism 10A 250V Red Flush mounting Fluorescent lamp
      WBM250NRD
      Neon mechanism Red
    • 5
      WBMUSBAC-MB - USB Charger Mechanism 2x USB-A 5V Dual Port 230V Black Electronic Fuse
      WBMUSBAC-MB
      Mechanism USB A and C MB

    Products

    • Enclosures
    • DIN rail-mounted devices
    • Main Switchgear
    • Switches and Sockets
    • Motion and Presence Detectors
    • Trunking Systems

    Project Solutions

    • Product and Installations Solutions
    • Case Studies
    • Electrical Contractor Solutions
    • Architects and Specifiers Solutions
      Panelboard Builder Solutions
    • Builder and Developer Solutions

    Contact and Support

    • Safety Recalls
    • FAQs
    • How to Videos
    • Find a Wholesaler
    • Contact Us
    • Career

    Who we are

    Our international family business has been the partner of professionals in electrical engineering for over 65 years.

    Solutions for reliable energy distribution, cable management, attractive switchgear, and building automation: we are driven to deliver. Always in close cooperation with partners and customers. Our products and systems distinguish themselves in quality, simplicity in installation and use, and an attractive design.

    More about us & Working with us

     

    Follow us!

    • Terms and conditions
    • Privacy
    • Cookies
    • Hagergroup
    • Report a vulnerability

    © Ha­ger Group