Allure 6 Gang Switch Plate cw mechs MW WBHSV6-MW
EAN
3250617002837
Packaging
5 PCEs
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Architecture
-
Type of control unitrocker
Configuration
-
Switch mode2 way, with loop terminal
Controls and indicators
-
Number of buttons6
Main electrical features
-
Nominal voltage250 V AC
-
Frequency50 Hz
Electric current
-
Rated current16 AX
Dimensions
-
Height117 mm
-
Width77 mm
Installation, mounting
-
Entriescable entries bevelled
-
Mounting typeflush-mounted
-
Installation modefor screw fastening
Connection
-
Terminalterminals accommodate 4 x 1.5 mm² cable
-
Type of connectionwith screw terminals
-
Type of connectionScrew connection
Scope of delivery
-
Scope of deliverysupplied with standard tapered point 32 mm fixing screws
Safety
-
REACH conformYes
-
RoHS conformYes
-
Halogen freeYes
Identification
-
Main design lineAllure
Downloads
-
Product image
-
User brochure
Make the Switch Brochure
PDF1 MB -
Flyer
Make The Switch DL Brochure
PDF677 KB -
Product data sheet
Switches and Sockets Cutout Dimensions
PDF105 KBWBHSVx_Datasheet
PDF158 KB -
RoHS report
REACH-declaration 2023-10-20 (english)
PDF33 KBRoHS-declaration 2023-10-20 (english)
PDF33 KB
More documentation