The store will not work correctly in the case when cookies are disabled.
Location Australia
  • Contact
Image Logo  | Hager Australia
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions for your project
    • Inspiration and knowledge
    • Support
    • About us
    Account
    • Home
    • Catalog
    • Switches and Sockets
    • allure
    • Switches and Plates
    • WBHSV5-MW
    Hager The Hager Allure 5 Gang Switch Plate with mechanisms (MW) is a flush-mounted, white 5-button control for multiple lighting circuits. Rated 16 A, 50 Hz, it offers 2-way switching with loop terminal for flexible configurations. Supplied as a basic element with full cover plate, it features robust screw mounting and screw terminals for secure, reliable installation. Non-illuminated, ideal for residential and light commercial spaces.
    EAN
    3250617002813
    Packaging
    5
    • Switches and Plates

    Allure 5-Gang 2-Way Switch 16A White Flush Mount Screw Terminals WBHSV5-MW

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Allure 5-Gang 2-Way Switch 16A White Flush Mount Screw Terminals

    WBHSV5-MW

    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Technical properties

    Elec­tric current
    • Rated current
      16 A
    Install­a­tion, mounting
    • Mounting on
      Flush mounting
    Frequency
    • Frequency
      50 - 50 Hz
    Mater­ials
    • Colour
      White
    Iden­ti­fic­a­tion
    • Assembly arrange­ment
      Basic element with full cover plate
    Connectivity
    • Mounting type
      Screw mounting
    Controls and indic­ators
    • Number of buttons
      5
    Texts
    • Install­a­tion mode
      For screw fastening
    • Type of connec­tion
      With screw terminals
    • Lighting
      Without lighting (cannot be illu­min­ated)
    • Push button
      No

    Environmental value

    We are committed to improve our environmental performance by reducing our carbon footprint. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes
    Halogen free Yes

    Certifications and documents

    PEP - 2 way switch gallery InterBP with neutral 2 modules (English)
    PDF
    28,95 MB
    REACH declaration WBHSV5-MW
    PDF
    Hager RoHS report WBHSV5-MW
    PDF

    Downloads

    • Product image

      Image WBHSV5-MW  | Hager Australia

      Product Image WBHSV5-MW

    • Product datasheet

      Image Hager Product data sheet WBHSV5-MW  | Hager Australia

      Hager Product data sheet WBHSV5-MW

      Allure 5 Gang Switch Plate cw mechs MW

      PDF
    More documentation

    Discover more of this product range

      5
    • 1
      WBHSPCE-MW - Allure Brush Plate White IP00
      WBHSPCE-MW
      Allure Brush Plate MW
    • 2
      WBHWSH1 - Allure 1-Gang IP44 2-way Switch 16A Flush Mount White Horizontal
      WBHWSH1
      Allure 1 Gang IP44 Plate Horiz
    • 3
      WBHSP2-MB - Allure 2-Gang Switch Plate Matte Black
      WBHSP2-MB
      Allure 2 Gang Switch Plate MB
    • 4
      WBHWSH1-MB - Allure Switch 1-gang 2-way 16A IP44 Flush Black Screw terminals
      WBHWSH1-MB
      Allure 1 Gang IP44 Plate Horiz MB
    • 5
      WBHCKSH1-MW - Allure Cooker Switch 40A Double Pole Flush White Screw Terminals
      WBHCKSH1-MW
      Allure Cooker switch 40A DP Horiz MW

    Products

    • Enclosures
    • DIN rail-mounted devices
    • Main Switchgear
    • Switches and Sockets
    • Motion and Presence Detectors
    • Trunking Systems

    Project Solutions

    • Product and Installations Solutions
    • Case Studies
    • Electrical Contractor Solutions
    • Architects and Specifiers Solutions
      Panelboard Builder Solutions
    • Builder and Developer Solutions

    Contact and Support

    • Safety Recalls
    • FAQs
    • How to Videos
    • Find a Wholesaler
    • Contact Us
    • Career

    Who we are

    Our international family business has been the partner of professionals in electrical engineering for over 65 years.

    Solutions for reliable energy distribution, cable management, attractive switchgear, and building automation: we are driven to deliver. Always in close cooperation with partners and customers. Our products and systems distinguish themselves in quality, simplicity in installation and use, and an attractive design.

    More about us & Working with us

     

    Follow us!

    • Terms and conditions
    • Privacy
    • Cookies
    • Hagergroup
    • Report a vulnerability

    © Ha­ger Group