The store will not work correctly when cookies are disabled.
Location Australia
  • Contact
Image Logo  | Hager Australia
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions for your project
    • Inspiration and knowledge
    • Support
    • About us
    Account
    • Home
    • Catalog
    • Switches and Sockets
    • allure
    • Switches and Plates
    • WBHSP3-MW
    EAN
    3250617002721
    Packaging
    10
    • Switches and Plates

    Switch Plate 3-Gang Allure White Finish WBHSP3-MW

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Also available in

    Product colour - White
    Black
    Black
    White
    White

    Switch Plate 3-Gang Allure White Finish

    WBHSP3-MW

    • Accessories
    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Complete your system

    Optional accessories

    • Inser­t/­cover for commu­nic­a­tion tech­no­logy 1 products available

    Complete your system

    • Inser­t/­cover for commu­nic­a­tion tech­no­logy
    • WBMHDMIL

      HDMI rotoloc F/F with flexible lead

      EUR 0.00  / *

    Technical properties

    Mater­ials
    • Colour
      White

    Environmental value

    We are committed to improve our environmental performance by reducing our carbon footprint. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes
    Halogen free Yes

    Certifications and documents

    PEP - RJ45 adapter gallery keystone 2 modules (English)
    PDF
    37,33 MB
    REACH declaration WBHSP3-MW
    PDF
    RoHS report WBHSP3-MW
    PDF

    Downloads

    • Product image

      Image WBHSP3-MW  | Hager Australia

      Product Image WBHSP3-MW

    • Product datasheet

      Image Hager Product data sheet WBHSP3-MW  | Hager Australia

      Hager Product data sheet WBHSP3-MW

      Allure 3 Gang Switch Plate MW

      PDF
    More documentation

    Discover more of this product range

      5
    • 1
      WBHSPCE-MW - Allure Brush Plate White IP00
      WBHSPCE-MW
      Allure Brush Plate MW
    • 2
      WBHWSH1 - Allure 1-Gang IP44 2-way Switch 16A Flush Mount White Horizontal
      WBHWSH1
      Allure 1 Gang IP44 Plate Horiz
    • 3
      WBHHSP2-MW - Allure 2-Gang Hybrid White Flush-Mount Faceplate 117x77 mm
      WBHHSP2-MW
      Allure 2 Gang Hybrid MW
    • 4
      WBHCKSH1-MW - Allure Cooker Switch 40A Double Pole Flush White Screw Terminals
      WBHCKSH1-MW
      Allure Cooker switch 40A DP Horiz MW
    • 5
      WBHSP3 - Allure 3-Gang Switch Plate White
      WBHSP3
      Allure 3 Gang Switch Plate

    Products

    • Enclosures
    • DIN rail-mounted devices
    • Main Switchgear
    • Switches and Sockets
    • Motion and Presence Detectors
    • Trunking Systems

    Project Solutions

    • Product and Installations Solutions
    • Case Studies
    • Electrical Contractor Solutions
    • Architects and Specifiers Solutions
      Panelboard Builder Solutions
    • Builder and Developer Solutions

    Contact and Support

    • Safety Recalls
    • FAQs
    • How to Videos
    • Find a Wholesaler
    • Contact Us
    • Career

    Who we are

    Our international family business has been the partner of professionals in electrical engineering for over 65 years.

    Solutions for reliable energy distribution, cable management, attractive switchgear, and building automation: we are driven to deliver. Always in close cooperation with partners and customers. Our products and systems distinguish themselves in quality, simplicity in installation and use, and an attractive design.

    More about us & Working with us

     

    Follow us!

    • Terms and conditions
    • Privacy
    • Cookies
    • Hagergroup
    • Report a vulnerability

    © Ha­ger Group