The store will not work correctly when cookies are disabled.
Location Australia
  • Contact
Image Logo  | Hager Australia
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions for your project
    • Inspiration and knowledge
    • Support
    • About us
    Account
    • Home
    • Catalog
    • Switches and Sockets
    • allure
    • Sockets
    • WBHP2SUSBAC-MW
    EAN
    3250617005692
    Packaging
    1 Piece
    • Sockets

    Allure Twin Socket Outlet with USB A+C 10A AS/NZS 3112 White IP2X WBHP2SUSBAC-MW

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Also available in

    Product colour - White
    Black
    Black
    White
    White

    Allure Twin Socket Outlet with USB A+C 10A AS/NZS 3112 White IP2X

    WBHP2SUSBAC-MW

    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Technical properties

    Elec­tric current
    • Rated current IN
      10 A
    Mater­ials
    • Colour
      White
    Connectivity
    • Connect­or/plug type USB
      A+C
    Equip­ment
    • Connect­or/plug type socket outlet
      Australian standard AS/NZS 3112
    • Rotated central insert
      No
    • With hinged lid
      No
    Safety
    • Ingress Protec­tion (IP) class
      IP2X
    Iden­ti­fic­a­tion
    • With imprint
      No
    • Related Systems
      allure

    Environmental value

    We are committed to improve our environmental performance by reducing our carbon footprint. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes
    Halogen free Yes

    Certifications and documents

    REACH declaration WBHP2SUSBAC-MW
    PDF
    RoHS report WBHP2SUSBAC-MW
    PDF

    Downloads

    • Product image

      Image WBHP2SUSBAC-MW  | Hager Australia

      Product Image WBHP2SUSBAC-MW

    • Product datasheet

      Image Hager Product data sheet WBHP2SUSBAC-MW  | Hager Australia

      Hager Product data sheet WBHP2SUSBAC-MW

      Allure. Twin Socket + USB A+C MW

      PDF
    • Installation manual

      Image Installation manual en-GB 2022-12-12  | Hager Australia

      Installation manual en-GB 2022-12-12

      PDF
      323,66 kB
    More documentation

    Discover more of this product range

      5
    • 1
      WBHP2XS-MB - Allure Double GPO 10A with Extra Switch, AS/NZS 3112, Flush Mount, 2M
      WBHP2XS-MB
      Allure DGPO 10A with Extra Switch MB
    • 2
      WBHP120 - Allure Single GPO 20A AS/NZS 3112 Flush Mount, White, Screw Terminal
      WBHP120
      Allure Single GPO 20A
    • 3
      WBHP115 - Allure Single GPO 15A AS/NZS 3112 Flush Mount Screw Terminal 1 Module White
      WBHP115
      Allure Single GPO 15A
    • 4
      WBHP2S-MW - Hager Allure Double GPO 10A AS/NZS 3112 Matt White Flush Mount Horizontal
      WBHP2S-MW
      Allure Double GPO Matt White
    • 5
      WBHP2VS - Allure Double Vertical Socket 10A AS/NZS3112 Gloss White IP2X IK07 Surface Mount
      WBHP2VS
      Allure 10A Vertical Double Socket Gloss White

    Products

    • Enclosures
    • DIN rail-mounted devices
    • Main Switchgear
    • Switches and Sockets
    • Motion and Presence Detectors
    • Trunking Systems

    Project Solutions

    • Product and Installations Solutions
    • Case Studies
    • Electrical Contractor Solutions
    • Architects and Specifiers Solutions
      Panelboard Builder Solutions
    • Builder and Developer Solutions

    Contact and Support

    • Safety Recalls
    • FAQs
    • How to Videos
    • Find a Wholesaler
    • Contact Us
    • Career

    Who we are

    Our international family business has been the partner of professionals in electrical engineering for over 65 years.

    Solutions for reliable energy distribution, cable management, attractive switchgear, and building automation: we are driven to deliver. Always in close cooperation with partners and customers. Our products and systems distinguish themselves in quality, simplicity in installation and use, and an attractive design.

    More about us & Working with us

     

    Follow us!

    • Terms and conditions
    • Privacy
    • Cookies
    • Hagergroup
    • Report a vulnerability

    © Ha­ger Group