Accessory back plate 4 gang WBBM4BP
EAN
3250617593892
Packaging
5
Login to create a product list
You need to be logged into your myHager account to create product lists
This product is unfortunately no longer available. Please contact our Customer Service team on 1300 850 253 for more information. We do have alternative solution that may be suitable
Technical properties
Dimensions
-
Height76 mm
-
Width208 mm
-
Depth6 mm
Equipment
-
With cable entryYes
Installation, mounting
-
Mounting-/Connection PositionHorizontal
Materials
-
MaterialPolycarbonate (PC)
-
ColourWhite
Safety
-
Ingress Protection (IP) classIP20
Texts
-
Installation modeFor screw fastening