The store will not work correctly when cookies are disabled.
Location Australia
  • Contact
Image Logo  | Hager Australia
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions for your project
    • Inspiration and knowledge
    • Support
    • About us
    Account
    • Home
    • Catalog
    • Switches and Sockets
    • premiere
    • Accessories
    • WBAJB4
    The Hager Accessory Junction Box Large provides clean, secure terminations and cable management for indoor installations. Made of durable white plastic (100×71×56 mm), it fits neatly behind accessories and within tight cavities. IP30 rated for protected environments, it integrates seamlessly with allure, finesse, premiere and silhouette ranges for consistent aesthetics and easy installation. Designed for installation in residential and commercial switchboards,suitable for DIN rail mounting.
    EAN
    3250617001670
    Packaging
    5
    • Accessories
    • Accessories
    • Accessories
    • See more

    Hager Junction box large accessory White Plastic IP30 100x71x56 mm WBAJB4

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Hager Junction box large accessory White Plastic IP30 100x71x56 mm

    WBAJB4

    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Technical properties

    Mater­ials
    • Colour
      White
    • Material
      Plastic
    Voltage
    • Nominal voltage
      250-250 V
    Dimen­sions
    • Height
      100 mm
    • Width
      71 mm
    • Depth
      56 mm
    Safety
    • Ingress Protec­tion (IP) class
      IP30
    • Related Systems
      allure, finesse, premiere, silhou­ette

    Environmental value

    We are committed to improve our environmental performance by reducing our carbon footprint. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes

    Certifications and documents

    PEP - Surface-mtd housing 3gang, S.1, p. white glossy (English)
    PDF
    8,97 MB
    REACH declaration WBAJB4
    PDF
    RoHS report WBAJB4
    PDF

    Downloads

    • Product image

      Image WBAJB4  | Hager Australia

      Product Image WBAJB4

    • Product datasheet

      Image Hager Product data sheet WBAJB4  | Hager Australia

      Hager Product data sheet WBAJB4

      Accessory junction box large

      PDF
    More documentation

    Discover more of this product range

      5
    • 1
      SNO10DA - Hager DIN rail 10A Socket IP20 White 22.8mm Depth
      SNO10DA
      DIN mount 10A socket
    • 2
      WBAP1 - Surface socket 10A 250V White IK08 IP20 Screw mounting
      WBAP1
      Accessory 10A surface socket
    • 3
      WBAKAGEN - Rotoloc adaptor for Generic Keystone, snap-on mounting, white, IP00
      WBAKAGEN
      Rotoloc adaptor for Generic Keystone
    • 4
      WBAP1R - Surface socket Round E 10A 250V IP20 screw mounting White
      WBAP1R
      Accessory 10A round E surface socket
    • 5
      WBASC50 - Pan head screw 50mm Stainless steel White for allure/finesse/premiere/silhouette
      WBASC50
      Screw Pan head 50mm

    Products

    • Enclosures
    • DIN rail-mounted devices
    • Main Switchgear
    • Switches and Sockets
    • Motion and Presence Detectors
    • Trunking Systems

    Project Solutions

    • Product and Installations Solutions
    • Case Studies
    • Electrical Contractor Solutions
    • Architects and Specifiers Solutions
      Panelboard Builder Solutions
    • Builder and Developer Solutions

    Contact and Support

    • Safety Recalls
    • FAQs
    • How to Videos
    • Find a Wholesaler
    • Contact Us
    • Career

    Who we are

    Our international family business has been the partner of professionals in electrical engineering for over 65 years.

    Solutions for reliable energy distribution, cable management, attractive switchgear, and building automation: we are driven to deliver. Always in close cooperation with partners and customers. Our products and systems distinguish themselves in quality, simplicity in installation and use, and an attractive design.

    More about us & Working with us

     

    Follow us!

    • Terms and conditions
    • Privacy
    • Cookies
    • Hagergroup
    • Report a vulnerability

    © Ha­ger Group