Slider,gold,MM,version AUS • VZ852N | Hager
The store will not work correctly in the case when cookies are disabled.
Australia
  • Contact
Image Logo  | Hager Australia
Menu
  • Products
  • Solutions for your project
    onekonekt system
    Our onekonekt system offers the most versatile and flexible solutions to electricians.
    Discover more
    • Solutions for your project
    • Residential
      onekonekt system
      Our onekonekt system offers the most versatile and flexible solutions to electricians.
      Discover more
    • Multi-Residential
      onekonekt system
      Our onekonekt system offers the most versatile and flexible solutions to electricians.
      Discover more
    • Offices
      onekonekt system
      Our onekonekt system offers the most versatile and flexible solutions to electricians.
      Discover more
    • Retail
      onekonekt system
      Our onekonekt system offers the most versatile and flexible solutions to electricians.
      Discover more
    • Other commercial buildings
      onekonekt system
      Our onekonekt system offers the most versatile and flexible solutions to electricians.
      Discover more
    • See All
  • Inspiration and knowledge
    Be inspired
    Discover how our solutions have come to life in multiple projects.
    View our projects
    • Inspiration and knowledge
    • Wiring rules
      Be inspired
      Discover how our solutions have come to life in multiple projects.
      View our projects
    • Training
      Be inspired
      Discover how our solutions have come to life in multiple projects.
      View our projects
    • Latest newsletter
      Be inspired
      Discover how our solutions have come to life in multiple projects.
      View our projects
    • Case studies
      Be inspired
      Discover how our solutions have come to life in multiple projects.
      View our projects
    • See All
  • Support
    Find your nearest wholesaler
    Our products are stocked at all major wholesalers.
    Find Wholesaler
    • Support
    • Contact us
      Find your nearest wholesaler
      Our products are stocked at all major wholesalers.
      Find Wholesaler
    • Downloads
      Find your nearest wholesaler
      Our products are stocked at all major wholesalers.
      Find Wholesaler
    • FAQ
      Find your nearest wholesaler
      Our products are stocked at all major wholesalers.
      Find Wholesaler
    • How-to videos
      Find your nearest wholesaler
      Our products are stocked at all major wholesalers.
      Find Wholesaler
    • Electrical wholesalers
      Find your nearest wholesaler
      Our products are stocked at all major wholesalers.
      Find Wholesaler
    • Software, applications & tools
      Find your nearest wholesaler
      Our products are stocked at all major wholesalers.
      Find Wholesaler
    • Electrical standards & regulations
      Find your nearest wholesaler
      Our products are stocked at all major wholesalers.
      Find Wholesaler
    • See All
  • About us
    Sustainability in Australia
    Shaping the electrical world of tomorrow.
    Learn more
    • About us
    • Light and Building 2024
      Sustainability in Australia
      Shaping the electrical world of tomorrow.
      Learn more
    • Commitment to sustainability
      Sustainability in Australia
      Shaping the electrical world of tomorrow.
      Learn more
    • Latest news
      Sustainability in Australia
      Shaping the electrical world of tomorrow.
      Learn more
    • Offices and maps
      Sustainability in Australia
      Shaping the electrical world of tomorrow.
      Learn more
    • Social media communities
      Sustainability in Australia
      Shaping the electrical world of tomorrow.
      Learn more
    • See All
  • See all the categories
Account
  • Catalog
  • Enclos­ures
  • DIN Enclos­ures, Load Centres and Accessories
  • golf enclos­ures
  • VZ852N
VZ852N - Slider,golf,MM,accessory,version Australia
VZ852N - Slider,golf,MM,accessory,version Australia

Slider,golf,MM,accessory,version Australia

VZ852N

VZ852N - Slider,golf,MM,accessory,version Australia
VZ852N - Slider,golf,MM,accessory,version Australia
  • Enclos­ures

Slider,golf,MM,accessory,version Australia VZ852N

EAN
3250616466876
Packaging
1 Piece

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in
  • Technical properties
  • Environmental value
  • Documentations
  • More products
Download the data sheet

Technical properties

Dimen­sions
  • Height
    40 mm
  • Width
    380 mm
  • Depth
    72 mm
Mater­ials
  • Material
    Plastic
  • Treat­ment
    Untreated
  • Colour
    Pure white
  • RAL code
    9010

Environmental value

We are committed to improve our environmental performance by reducing our carbon footprint. Learn More

RoHS conform Yes

Certifications and documents

PEP - ENCLOSURE SURFACE GAMMA 26 M (english)
PDF
25,39 MB
REACH declaration VZ852N (english)
PDF
103,10 kB
RoHS declaration VZ852N (english)
PDF
103,84 kB

Downloads

  • Product image

    Image VZ852N  | Hager Australia

    Product Image VZ852N

  • Installation manual

    Image Installation manual en-GB 2022-12-13  | Hager Australia

    Installation manual en-GB 2022-12-13

    PDF
    20,48 MB
    Image Installation manual en-GB 2022-12-15  | Hager Australia

    Installation manual en-GB 2022-12-15

    PDF
    15,57 MB
  • Declaration of conformity

    Image Declaration of conformity en-GB 2024-09-17  | Hager Australia

    Declaration of conformity en-GB 2024-09-17

    PDF
    430,70 kB
More documentation

Discover more of this product range

    5
  • 1
    VF104PT - Small distributor,golf,flush,1row,4M,IP40,MS-terminal,ANZ,N+PE,white door
    VF104PT
    Small distributor, golf, flush, 1row, 4M, IP40, MS-terminal, ANZ, N+PE, white door
  • 2
    VF104TT - Small distributor,golf,flush,1row,4M,IP40,MS-terminal,ANZ,N+PE,transparent door
    VF104TT
    Small distributor, golf, flush, 1row, 4M, IP40, MS-terminal, ANZ, N+PE, transparent door
  • 3
    VF108PT - Small distributor,golf,flush,1row,8M,IP40,MS-terminal,ANZ,N+PE,white door
    VF108PT
    Small distributor, golf, flush, 1row, 8M, IP40, MS-terminal, ANZ, N+PE, white door
  • 4
    VF108TT - Small distributor,golf,flush,1row,8M,IP40,MS-terminal,ANZ,N+PE,transparent door
    VF108TT
    Small distributor, golf, flush, 1row, 8M, IP40, MS-terminal, ANZ, N+PE, transparent door
  • 5
    VF112PT - Small distributor,golf,flush,1row,12M,IP40,MS-terminal,ANZ,N+PE,white door
    VF112PT
    Small distributor, golf, flush, 1row, 12M, IP40, MS-terminal, ANZ, N+PE, white door

Products

  • Enclosures
  • DIN rail-mounted devices
  • Main Switchgear
  • Switches and Sockets
  • Motion and Presence Detectors
  • Trunking Systems

Project Solutions

  • Product and Installations Solutions
  • Case Studies
  • Electrical Contractor Solutions
  • Architects and Specifiers Solutions
    Panelboard Builder Solutions
  • Builder and Developer Solutions

Contact and Support

  • Safety Recalls
  • FAQs
  • How to Videos
  • Find a Wholesaler
  • Contact Us
  • Career

Who we are

Our international family business has been the partner of professionals in electrical engineering for over 65 years.

Solutions for reliable energy distribution, cable management, attractive switchgear, and building automation: we are driven to deliver. Always in close cooperation with partners and customers. Our products and systems distinguish themselves in quality, simplicity in installation and use, and an attractive design.

More about us & Working with us

 

Follow us!

  • Terms and conditions
  • Privacy
  • Cookies
  • Hagergroup
  • Report a vulnerability

© Ha­ger Group