The store will not work correctly when cookies are disabled.
Location Australia
  • Contact
Image Logo  | Hager Australia
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions for your project
    • Inspiration and knowledge
    • Support
    • About us
    Account
    • Home
    • Catalog
    • Enclos­ures
    • DIN Enclos­ures, Load Centres and Accessories
    • golf enclos­ures
    • VF412BP
    Packaging
    2
    • golf enclos­ures

    Back Plate 4x12M for VF412, 63A rated, Plastic, Indoor VF412BP

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Back Plate 4x12M for VF412, 63A rated, Plastic, Indoor

    VF412BP

    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Technical properties

    Elec­tric current
    • Rated current IN
      63 A
    Dimen­sions
    • Height
      640 mm
    • Width
      331 mm
    • Depth
      95 mm
    Mater­ials
    • Material
      Plastic
    Install­a­tion, mounting
    • Suit­able for outdoor usage
      No
    Safety
    • Locking type
      Without lock

    Environmental value

    We are committed to improve our environmental performance by reducing our carbon footprint. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes

    Certifications and documents

    REACH declaration VF412BP
    PDF
    RoHS report VF412BP
    PDF

    Downloads

    • Product image

      Image VF412BP  | Hager Australia

      Product Image VF412BP

    • Product datasheet

      Image Hager Product data sheet VF412BP  | Hager Australia

      Hager Product data sheet VF412BP

      Product data sheet en-GB 2026-07-12

      PDF
    More documentation

    Discover more of this product range

      5
    • 1
      VZ627N - Transparent door accessory for Golf VF/VS118 small plastic enclosures
      VZ627N
      Door, golf, transparent, accessory, for VF/VS118
    • 2
      VZ607N - Golf white door accessory for VF/VS118 small plastic enclosures
      VZ607N
      Door, golf, white, accessory, for VF/VS118
    • 3
      VZ606N - Door Golf White for VF/VS412 Small Plastic Enclosures
      VZ606N
      Door, golf, white, accessory, for VF/VS412
    • 4
      VZ609N - Door Golf white accessory for VF/VS318 plastic small enclosures
      VZ609N
      Door, golf, white, accessory, for VF/VS318
    • 5
      VZ604N - Golf white plastic door accessory for VF/VS212 small enclosures
      VZ604N
      Door, golf, white, accessory, for VF/VS212

    Products

    • Enclosures
    • DIN rail-mounted devices
    • Main Switchgear
    • Switches and Sockets
    • Motion and Presence Detectors
    • Trunking Systems

    Project Solutions

    • Product and Installations Solutions
    • Case Studies
    • Electrical Contractor Solutions
    • Architects and Specifiers Solutions
      Panelboard Builder Solutions
    • Builder and Developer Solutions

    Contact and Support

    • Safety Recalls
    • FAQs
    • How to Videos
    • Find a Wholesaler
    • Contact Us
    • Career

    Who we are

    Our international family business has been the partner of professionals in electrical engineering for over 65 years.

    Solutions for reliable energy distribution, cable management, attractive switchgear, and building automation: we are driven to deliver. Always in close cooperation with partners and customers. Our products and systems distinguish themselves in quality, simplicity in installation and use, and an attractive design.

    More about us & Working with us

     

    Follow us!

    • Terms and conditions
    • Privacy
    • Cookies
    • Hagergroup
    • Report a vulnerability

    © Ha­ger Group