The store will not work correctly in the case when cookies are disabled.
Australia
  • Contact
Image Logo  | Hager Australia
Menu
  • Products
  • Solutions for your project
  • Inspiration and knowledge
  • Support
  • About us
Account
  • Home
  • Catalog
  • Enclos­ures
  • DIN Enclos­ures, Load Centres and Accessories
  • golf enclos­ures
  • VF212BP
  • Enclos­ures

VF,12M*2Row,Back Plate to suit VF212 VF212BP

Packaging
2

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in

VF,12M*2Row,Back Plate to suit VF212

VF212BP

  • Accessories
  • Technical properties
  • Environmental value
  • Documentations
  • More products
Download the data sheet

Complete your system

Compatible products

  • Suitable with 1 products available

Suitable with

  • VF212PT

    Small distributor, golf, flush, 2row, 24M, IP40, MS-terminal, ANZ, N+PE, white door

    EUR 0.00  / *

Technical properties

Elec­tric current
  • Rated current
    63 A
Dimen­sions
  • Height
    418 mm
  • Width
    331 mm
  • Depth
    95 mm
Mater­ials
  • Material
    Plastic
Install­a­tion, mounting
  • Suit­able for outdoor usage
    No
Safety
  • Locking type
    Without lock

Environmental value

We are committed to improve our environmental performance by reducing our carbon footprint. Learn More

RoHS conform Yes
REACh-SVHC free Yes

Certifications and documents

Hager REACH declaration VF212BP
PDF
Hager RoHS report VF212BP
PDF

Downloads

  • Product image

    Image VF212BP  | Hager Australia

    Product Image VF212BP

  • Product datasheet

    Image Hager Product data sheet VF212BP  | Hager Australia

    Hager Product data sheet VF212BP

    Product data sheet en-AU 2025-11-09

    PDF
More documentation

Discover more of this product range

    5
  • 1
    KCL368L - Busbar MCB 3P 3R 125mm left
    KCL368L
    Busbar MCB 3P 3R 125mm left
  • 2
    KCL363L - Busbar MCB 3P 2R 125mm left
    KCL363L
    Busbar MCB 3P 2R 125mm left
  • 3
    JP011 - Cover strip,universal, RAL 9010
    JP011
    Cover strip, universal, RAL 9010
  • 4
    VZ788N - Labeling strips,golf,adhesive,396mm,surface,flush m. distributor,accessory,10pcs
    VZ788N
    Labeling strips, golf, adhesive, 396mm, surface, flush m. distributor, accessory, 10pcs
  • 5
    VZ696N - Cavity wall anker,golf,for cavity wall ditributor,accessory,4 pieces
    VZ696N
    Cavity wall anker, golf, for cavity wall ditributor, accessory, 4 pieces

Products

  • Enclosures
  • DIN rail-mounted devices
  • Main Switchgear
  • Switches and Sockets
  • Motion and Presence Detectors
  • Trunking Systems

Project Solutions

  • Product and Installations Solutions
  • Case Studies
  • Electrical Contractor Solutions
  • Architects and Specifiers Solutions
    Panelboard Builder Solutions
  • Builder and Developer Solutions

Contact and Support

  • Safety Recalls
  • FAQs
  • How to Videos
  • Find a Wholesaler
  • Contact Us
  • Career

Who we are

Our international family business has been the partner of professionals in electrical engineering for over 65 years.

Solutions for reliable energy distribution, cable management, attractive switchgear, and building automation: we are driven to deliver. Always in close cooperation with partners and customers. Our products and systems distinguish themselves in quality, simplicity in installation and use, and an attractive design.

More about us & Working with us

 

Follow us!

  • Terms and conditions
  • Privacy
  • Cookies
  • Hagergroup
  • Report a vulnerability

© Ha­ger Group