The store will not work correctly in the case when cookies are disabled.
Australia
  • Contact
Image Logo  | Hager Australia
Menu
  • Products
  • Solutions for your project
  • Inspiration and knowledge
  • Support
  • About us
Account
  • Home
  • Catalog
  • Enclos­ures
  • DIN Enclos­ures, Load Centres and Accessories
  • vector VE
  • VE106H
  • Enclos­ures

vector,IP65,6M,UV-stabil,DC/AC,with knockouts VE106H

EAN
3250616452084
Packaging
1 Piece

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in

vector,IP65,6M,UV-stabil,DC/AC,with knockouts

VE106H

  • Accessories
  • Technical properties
  • Environmental value
  • Documentations
  • More products
Download the data sheet

Complete your system

Optional accessories

  • Lock system 1 products available
  • Common Accessories 1 products available
  • Cover strip 1 products available
  • Busbar system for distri­bu­tion boards 1 products available

Complete your system

  • Lock system
  • Common Accessories
  • Cover strip
  • Busbar system for distri­bu­tion boards
  • VZ311

    Key lock, vector, with 2 keys

    EUR 0.00  / *
  • VZ011

    Enclosure, vector, wall mounting lug for external fixation

    EUR 0.00  / *
  • JP010

    Cover strip, universal, RAL7035

    EUR 0.00  / *
  • KM035

    EUR 0.00  / *

Technical properties

Connec­tion
  • Number of conduit inlets
    3
Voltage
  • Nominal voltage
    400 - 400 V
Install­a­tion, mounting
  • Suit­able for outdoor usage
    Yes
  • Mounting on
    Surface mounting
Elec­tric current
  • Rated current
    63 A
Equip­ment
  • Number of rails
    1
  • Number of rows
    1
  • Number of section in width
    1
  • With lock
    No
  • Has neutral terminal block
    Yes
  • Has earthing terminal block
    Yes
  • Has mounting plate
    No
Capa­city
  • Number of modules
    6
Func­tions
  • With conduit inlets
    Yes
Dimen­sions
  • Height
    190 mm
  • Width
    165 mm
  • Depth
    113 mm
  • Number of width units
    6
Cover, door
  • Number of cabinet doors
    1
  • Number of locks
    0
  • Door/­cover is trans­parent
    Yes
Mater­ials
  • Material
    Plastic
  • RAL code
    7035
  • Colour
    Light grey
  • Ultra­vi­olet-res­istant
    Yes
Safety
  • Protec­tion class
    Isol­a­tion class II
  • Impact resist­ance IK
    IK07
  • Ingress Protec­tion (IP) class
    IP65
  • Locking type
    Snap on lock, Without lock
  • Glow wire test
    850 °C

Environmental value

We are committed to improve our environmental performance by reducing our carbon footprint. Learn More

RoHS conform Yes

Certifications and documents

PEP - ENCLOSURE SURFACE GAMMA 26 M (english)
PDF
25,39 MB
Hager REACH declaration VE106H
PDF
Hager RoHS report VE106H
PDF

Downloads

  • Product image

    Image VE106H  | Hager Australia

    Product Image VE106H

  • Product datasheet

    Image Hager Product data sheet VE106H  | Hager Australia

    Hager Product data sheet VE106H

    vector,IP65,6M,UV-stabil,DC/AC,with knockouts

    PDF
  • Installation manual

    Image Installation manual International 2022-02-07  | Hager Australia

    Installation manual International 2022-02-07

    PDF
    4,35 MB
  • Product data sheet

    Image Product data sheet en-GB 2017-02-22  | Hager Australia

    Product data sheet en-GB 2017-02-22

    PDF
    257,78 kB
  • Declaration of conformity

    Image Declaration  | Hager Australia

    Declaration

    Declaration of conformity International 2022-11-14

    PDF
    257,02 kB
    Image Declaration  | Hager Australia

    Declaration

    Declaration of conformity International 2022-12-19

    PDF
    258,36 kB
More documentation

Spare part

See more

Discover more of this product range

    5
  • 1
    VE412H - vector,IP65,48M,UV-stabil,DC/AC,with knockouts
    VE412H
    vector, IP65, 48M, UV-stabil, DC/AC, with knockouts
  • 2
    VZ095 - Spare door,vector,IP65 for VE118
    VZ095
    Spare door, vector, IP65 for VE118
  • 3
    VZ311 - Key lock, vector,with 2 keys
    VZ311
    Key lock, vector, with 2 keys
  • 4
    VZ011 - Enclosure,vector,wall mounting lug for external fixation
    VZ011
    Enclosure, vector, wall mounting lug for external fixation
  • 5
    VE218H - vector,IP65,36M,UV-stabil,DC/AC,with knockouts
    VE218H
    vector, IP65, 36M, UV-stabil, DC/AC, with knockouts

Products

  • Enclosures
  • DIN rail-mounted devices
  • Main Switchgear
  • Switches and Sockets
  • Motion and Presence Detectors
  • Trunking Systems

Project Solutions

  • Product and Installations Solutions
  • Case Studies
  • Electrical Contractor Solutions
  • Architects and Specifiers Solutions
    Panelboard Builder Solutions
  • Builder and Developer Solutions

Contact and Support

  • Safety Recalls
  • FAQs
  • How to Videos
  • Find a Wholesaler
  • Contact Us
  • Career

Who we are

Our international family business has been the partner of professionals in electrical engineering for over 65 years.

Solutions for reliable energy distribution, cable management, attractive switchgear, and building automation: we are driven to deliver. Always in close cooperation with partners and customers. Our products and systems distinguish themselves in quality, simplicity in installation and use, and an attractive design.

More about us & Working with us

 

Follow us!

  • Terms and conditions
  • Privacy
  • Cookies
  • Hagergroup
  • Report a vulnerability

© Ha­ger Group