The store will not work correctly when cookies are disabled.
Location Australia
  • Contact
Image Logo  | Hager Australia
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions for your project
    • Inspiration and knowledge
    • Support
    • About us
    Account
    • Home
    • Catalog
    • Enclos­ures
    • DIN Enclos­ures, Load Centres and Accessories
    • VD Enclos­ures
    • VD110PT
    EAN
    3250616467415
    Packaging
    1 Piece
    • VD Enclos­ures

    Surface distribution board 1 row 10M IP40 63A N+PE white door MS terminals VD110PT

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Surface distribution board 1 row 10M IP40 63A N+PE white door MS terminals

    VD110PT

    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Technical properties

    Voltage
    • Nominal voltage
      400 - 400 V
    Install­a­tion, mounting
    • Suit­able for outdoor usage
      No
    • Mounting on
      Surface mounting
    Elec­tric current
    • Rated current IN
      63 A
    Equip­ment
    • Number of rails
      1
    • Number of rows
      1
    • Number of section in width
      1
    • With lock
      No
    • Has neutral terminal block
      Yes
    • Has earthing terminal block
      Yes
    • Has mounting plate
      No
    Capa­city
    • Number of modules
      10
    Func­tions
    • With conduit inlets
      Yes
    Dimen­sions
    • Height
      170 mm
    • Width
      206,50 mm
    • Depth
      91 mm
    • Number of width units
      10
    Cover, door
    • Number of cabinet doors
      1
    • Number of locks
      0
    • Door/­cover is trans­parent
      No
    • Cabinet door type
      Single door
    Mater­ials
    • Material
      Plastic
    • RAL code
      9010
    • Colour
      Pure white
    • Ultra­vi­olet-res­istant
      No
    Safety
    • Protec­tion class
      Isol­a­tion class II
    • Impact resist­ance IK
      IK07
    • Ingress Protec­tion (IP) class
      IP40
    • Locking type
      Snap on lock, Without lock
    • Glow wire test
      650 °C
    • Protec­tion class with door
      IP40

    Environmental value

    We are committed to improve our environmental performance by reducing our carbon footprint. Learn More

    RoHS conform Yes

    Certifications and documents

    PEP - ENCLOSURE SURFACE GAMMA 26 M (English )
    PDF
    25,24 MB
    REACH declaration VD110PT
    PDF
    RoHS report VD110PT
    PDF

    Downloads

    • Product image

      Image VD110PT  | Hager Australia

      Product Image VD110PT

    • Product datasheet

      Image Hager Product data sheet VD110PT  | Hager Australia

      Hager Product data sheet VD110PT

      Sm.distr.,VD/IC²,surface,1row,10M,IP40,MS-terminals,N+PE,AUS,white door

      PDF
    • Installation manual

      Image Installation manual International 2020-01-01  | Hager Australia

      Installation manual International 2020-01-01

      PDF
      440,78 kB
    • Declaration of conformity

      Image Declaration of conformity en-GB 2024-04-08  | Hager Australia

      Declaration of conformity en-GB 2024-04-08

      PDF
      205,55 kB
      Image Declaration of conformity en-GB 2026-07-22  | Hager Australia

      Declaration of conformity en-GB 2026-07-22

      PDF
      355,98 kB
    More documentation

    Discover more of this product range

      5
    • 1
      VD110TT - Surface distribution board VD/IC² 1 row 10M IP40 N+PE 63A AUS transparent door
      VD110TT
      Sm.distr., VD/IC², surface, 1row, 10M, IP40, MS-terminals, N+PE, AUS, transparent door
    • 2
      VZ313 - Door key Gamma for plastic mini-enclosure doors GD
      VZ313
      Door key, gamma, for door of the mini-enclosure, GD
    • 3
      VD118PT - Surface small distribution board 1-row 18M IP40 63A N+PE white door
      VD118PT
      Sm.distr., VD/IC², surface, 1row, 18M, IP40, MS-terminals, AUS, N+PE, white door
    • 4
      VD112TT - Small distribution board Surface 1-row 12M 63A IP40 N+PE Transparent door
      VD112TT
      Sm.distr., VD/IC², surface, 1row, 12M, IP40, MS-terminals, AUS, N+PE, transparent door
    • 5
      VD106TT - Surface distribution board 1-row 6M 63A IP40 Class II transparent door
      VD106TT
      Sm.distr., VD/IC², surface, 1row, 6 M, IP40, no terminals, AUS, transparent door

    Products

    • Enclosures
    • DIN rail-mounted devices
    • Main Switchgear
    • Switches and Sockets
    • Motion and Presence Detectors
    • Trunking Systems

    Project Solutions

    • Product and Installations Solutions
    • Case Studies
    • Electrical Contractor Solutions
    • Architects and Specifiers Solutions
      Panelboard Builder Solutions
    • Builder and Developer Solutions

    Contact and Support

    • Safety Recalls
    • FAQs
    • How to Videos
    • Find a Wholesaler
    • Contact Us
    • Career

    Who we are

    Our international family business has been the partner of professionals in electrical engineering for over 65 years.

    Solutions for reliable energy distribution, cable management, attractive switchgear, and building automation: we are driven to deliver. Always in close cooperation with partners and customers. Our products and systems distinguish themselves in quality, simplicity in installation and use, and an attractive design.

    More about us & Working with us

     

    Follow us!

    • Terms and conditions
    • Privacy
    • Cookies
    • Hagergroup
    • Report a vulnerability

    © Ha­ger Group