The store will not work correctly when cookies are disabled.
Location Australia
  • Contact
Image Logo  | Hager Australia
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions for your project
    • Inspiration and knowledge
    • Support
    • About us
    Account
    • Home
    • Catalog
    • Enclos­ures
    • vega D
    • vega D
    • TN003S
    EAN
    3250615949912
    Packaging
    1 Piece
    • vega D

    Cat6 UTP RJ45 data patch module AWG26-22 cutting terminal TN003S

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Cat6 UTP RJ45 data patch module AWG26-22 cutting terminal

    TN003S

    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Technical properties

    Iden­ti­fic­a­tion
    • Category
      Cat6
    Cable
    • AWG range
      AWG 26-22
    Connec­tion
    • Connect­or/plug type
      Cutting terminal, RJ45
    Dimen­sions
    • Height
      90 mm
    • Width
      17,50 mm
    • Depth
      62 mm
    Equip­ment
    • Shielded
      No
    • Suit­able for circular cable
      Yes
    Func­tions
    • Suit­able for multi-wire core
      No
    • Suit­able for solid core
      No
    Compat­ib­ility
    • Suit­able for flat cable
      No
    Use condi­tions
    • Connec­tion without tools
      No

    Environmental value

    We are committed to improve our environmental performance by reducing our carbon footprint. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes
    Halogen free Yes

    Certifications and documents

    PEP document en-GB 2022-05-02
    PDF
    318,04 kB
    REACH declaration TN003S
    PDF
    RoHS report TN003S
    PDF

    Downloads

    • Product image

      Image TN003S  | Hager Australia

      Product Image TN003S

    • Product datasheet

      Image Hager Product data sheet TN003S  | Hager Australia

      Hager Product data sheet TN003S

      Cat 6 UTP Data patch module

      PDF
    • Installation manual

      Image Installation manual en-GB, de-DE, pt-PT, sv-SE 2021-03-10  | Hager Australia

      Installation manual en-GB, de-DE, pt-PT, sv-SE 2021-03-10

      PDF
      536,20 kB
    • Declaration of conformity

      Image Declaration  | Hager Australia

      Declaration

      Declaration of conformity International 2021-01-28

      PDF
      122,04 kB
      Image Declaration of conformity en-GB 2024-10-17  | Hager Australia

      Declaration of conformity en-GB 2024-10-17

      PDF
      171,64 kB
    More documentation

    Discover more of this product range

      5
    • 1
      FD52DN - NewVegaD Distribution Enclosure 120M 5-row Surface IP30 IK07 160A 900x550x193
      FD52DN
      Enclosure, NewVegaD, 900x550x193mm, 120 modules, surface-mounted, distribution
    • 2
      FD42DN - NewVegaD Surface Enclosure 750x550x193mm 4-row 96M 160A IP30 Class II
      FD42DN
      Enclosure, NewVegaD, 750x550x193mm, 96 modules, surface-mounted, distribution
    • 3
      FD72DN - Distribution enclosure NewVegaD Surface-mounted 168M 7 rows 160A IP30
      FD72DN
      Enclosure, NewVegaD, 1200x550x193mm, 168 modules, surface-mounted, distribution
    • 4
      FD62DN - Enclosure NewVegaD 144 modules 6 rows 160A Surface-mounted IP30 IK07
      FD62DN
      Enclosure, NewVegaD, 1050x550x193mm, 144 modules, surface-mounted, distribution
    • 5
      FU62DN - Enclosure NewVegaD Flush-mounted 144 modules 6 rows 2 columns 160A IP30
      FU62DN
      Enclosure, NewVegaD, 1137x550x150mm, 144 modules, flush-mounted, distribution

    Products

    • Enclosures
    • DIN rail-mounted devices
    • Main Switchgear
    • Switches and Sockets
    • Motion and Presence Detectors
    • Trunking Systems

    Project Solutions

    • Product and Installations Solutions
    • Case Studies
    • Electrical Contractor Solutions
    • Architects and Specifiers Solutions
      Panelboard Builder Solutions
    • Builder and Developer Solutions

    Contact and Support

    • Safety Recalls
    • FAQs
    • How to Videos
    • Find a Wholesaler
    • Contact Us
    • Career

    Who we are

    Our international family business has been the partner of professionals in electrical engineering for over 65 years.

    Solutions for reliable energy distribution, cable management, attractive switchgear, and building automation: we are driven to deliver. Always in close cooperation with partners and customers. Our products and systems distinguish themselves in quality, simplicity in installation and use, and an attractive design.

    More about us & Working with us

     

    Follow us!

    • Terms and conditions
    • Privacy
    • Cookies
    • Hagergroup
    • Report a vulnerability

    © Ha­ger Group