The store will not work correctly when cookies are disabled.
Location Australia
  • Contact
Image Logo  | Hager Australia
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions for your project
    • Inspiration and knowledge
    • Support
    • About us
    Account
    • Home
    • Catalog
    • DIN rail-­mounted devices
    • Meters and meas­uring devices
    • Current Trans­formers (CTs) and Accessories
    • SRE16005
    EAN
    4049857139422
    Packaging
    1 Piece
    • Current Trans­formers (CTs) and Accessories

    Plug-in Bar/Cable-through CT 1600/5A 15VA Class 1 60mm BG814 SRE16005

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Plug-in Bar/Cable-through CT 1600/5A 15VA Class 1 60mm BG814

    SRE16005

    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Technical properties

    Specific iden­ti­ficaton attrib­utes for Protec­tion
    • Filter Type product
      Plug-in current trans­former
    Func­tions
    • Accuracy class
      1
    Power
    • Power
      15 VA
    • Power dissip­a­tion at IN
      14 W
    Dimen­sions
    • Diameter of opening
      60 mm
    • Height
      122 mm
    • Width
      100 mm
    • Depth
      40 mm
    • Height of opening
      60 mm
    • Width of opening
      81 mm
    Connectivity
    • Type of connec­tion
      Screw terminal
    Frequency
    • Frequency
      50 - 60 Hz
    Voltage
    • Rated power­-­fre­quency with­stand voltage (r.m.s.)
      3000 V
    • Max. oper­ating voltage
      720 V
    Use condi­tions
    • Oper­ating temper­ature
      -40 - 40 °C
    • Stor­age/trans­port temper­ature
      -40 - 40 °C
    Connec­tion
    • Cross-sec­tion flex­ible conductor
      1.5 - 6 mm²
    • Cross-sec­tion rigid conductor
      1.5 - 6 mm²
    Safety
    • Ingress Protec­tion (IP) class
      IP10
    • Insu­lating class
      E
    Elec­tric current
    • Rated primary current (Ipr)
      1600 A
    • Rated secondary current (Isr)
      5 A
    • Rated current IN
      1600 A
    • Rated continuous thermal current
      1,2*Ipr
    • Rated short-­time thermal current (Ith/1s)
      60*Ipr
    • Rated dynamic current
      2.5*Ith
    • Over voltage limiting factor
      FS 5
    Install­a­tion, mounting
    • Mounting on
      DIN rail, Mounting plate

    Environmental value

    We are committed to improve our environmental performance by reducing our carbon footprint. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes
    Halogen free Yes

    Certifications and documents

    REACH declaration SRE16005
    PDF
    RoHS report SRE16005
    PDF

    Downloads

    • Product image

      Image SRE16005  | Hager Australia

      Product Image SRE16005

    • Product datasheet

      Image Hager Product data sheet SRE16005  | Hager Australia

      Hager Product data sheet SRE16005

      Bar/Cable-through Current Transformer BG 814 1600/5A 15VA Class 1

      PDF
    • Declaration of conformity

      Image Declaration of conformity en-GB 2026-07-22  | Hager Australia

      Declaration of conformity en-GB 2026-07-22

      PDF
      281,96 kB
    More documentation

    Discover more of this product range

      5
    • 1
      EC1260CT - Current transformer 3-phase 60A/330mV RJ45 Class 1 pitch 25mm plug-in
      EC1260CT
      Current Transformer with RJ45 output BGUK 3-Phase 60A/330mV Class 1 pitch 25mm
    • 2
      SRC04005 - BG 113 Plug-in Bar/Cable-through Current Transformer 400/5 A 5 VA Class 1
      SRC04005
      Bar/Cable-through Current Transformer BG 113 400/5A 5VA Class 1
    • 3
      SRA01505 - Bar/Cable-through Current Transformer 150/5A 2.5VA Class 1 BG113
      SRA01505
      Bar/Cable-through Current Transformer BG 113 150/5A 2, 5VA Class 1
    • 4
      SRD08005 - Current Transformer Bar/Cable-through BG613 800/5A 5VA Class 1
      SRD08005
      Bar/Cable-through Current Transformer BG 613 800/5A 5VA Class 1
    • 5
      EC80800CT - 3-Phase Current Transformer RJ45 800A/330mV Class 1, 50x50, Plug-in
      EC80800CT
      Current Transformer with RJ45 output BGUK 3-Phase 800A/330mV Class 1 pitch 70mm

    Products

    • Enclosures
    • DIN rail-mounted devices
    • Main Switchgear
    • Switches and Sockets
    • Motion and Presence Detectors
    • Trunking Systems

    Project Solutions

    • Product and Installations Solutions
    • Case Studies
    • Electrical Contractor Solutions
    • Architects and Specifiers Solutions
      Panelboard Builder Solutions
    • Builder and Developer Solutions

    Contact and Support

    • Safety Recalls
    • FAQs
    • How to Videos
    • Find a Wholesaler
    • Contact Us
    • Career

    Who we are

    Our international family business has been the partner of professionals in electrical engineering for over 65 years.

    Solutions for reliable energy distribution, cable management, attractive switchgear, and building automation: we are driven to deliver. Always in close cooperation with partners and customers. Our products and systems distinguish themselves in quality, simplicity in installation and use, and an attractive design.

    More about us & Working with us

     

    Follow us!

    • Terms and conditions
    • Privacy
    • Cookies
    • Hagergroup
    • Report a vulnerability

    © Ha­ger Group